Miniature solid-state relay - SIM-EI-110DC/48DC/100
2271099

Input solid-state relay, with protective circuit in input and output circuits, input: 110 V DC, output: 8 - 48 V DC/100 mA


Detalii despre produs




Product type Single solid-state relay
Operating mode 100% operating factor

Test voltage Input/output 2.5 kV (50 Hz, 1 min., input/output)

Nominal input voltage UN 110 V DC
Input voltage range in reference to UN 0.9 ... 1.1
Input voltage range 99 V DC ... 121 V DC
Switching threshold "0" signal in reference to UN ≤ 0.4
Switching threshold "1" signal in reference to UN ≥ 0.8
Typical input current at UN 2.4 mA
Protective circuit Reverse polarity protection; Polarity protection diode
Transmission frequency 300 Hz

Design of digital output electronic
Output voltage range 8 V DC ... 48 V DC
Limiting continuous current 100 mA
Voltage drop at max. limiting continuous current 1 V
Output circuit 2-conductor, floating
Protective circuit Reverse polarity protection; Polarity protection diode

Desen dimensional
Width 13 mm
Height 29 mm
Depth 25 mm

Ambient conditions
Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Standards/regulations DIN VDE 0110

Assembly instructions Can be aligned with 2 mm spacing
Mounting position any

Număr articol 2271099
Unitate de ambalare 10 Bucată
Cantitate minimă pentru comandă 1 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs CK61F1
Pagina de catalog Pagina 556 (C-7-2013)
GTIN 4017918054137
Greutate pe bucată (inclusiv ambalajul) 20,4 g
Greutate pe bucată (fără ambalaj) 19,4 g
Cod tarifar vamal 85364900
Țara de origine DE


ECLASS

ECLASS-9.0 27371604
ECLASS-10.0.1 27371604
ECLASS-11.0 27371604

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”