Sensor/actuator cable - SAC-HZ-3P-M12MR/ 5,0-542 BK
1409530

Sensor/actuator cable, 3-position, PVC, yellow, Plug angled M12 SPEEDCON, coding: A, on free cable end, cable length: 5 m


Detalii despre produs




General These cable assemblies are UL/cUL listed for use in Class I, Division 2 (CID2) hazardous locations.

Product type Sensor/actuator cable
Number of positions 3
Application U.S. cables for hazardous locations
No. of cable outlets 1
Shielded no
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3

Flammability rating according to UL 94 HB
Sealing material NBR
Material of grip body TPU, hardly inflammable, self-extinguishing
Contact material CuSn
Contact surface material Ni/Au
Contact carrier material TPU GF
Cable gland material Zinc die-cast, nickel-plated

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 250 V AC
250 V DC
Nominal current IN 4 A
Protective circuit unwired

Conductor connection
Tightening torque 0.4 NmM12 connector

Header 1
Head design Plug
Head cable outlet angled
Head thread type M12
Head locking type SPEEDCON
Coding A
Head 2
Head design free cable end

Status display No
Status display present No

Cable length 5 m
Cable weight 30 kg/km
UL AWM Style 2517 (105 °C / 300 V)
Number of positions 3
Shielded no
Cable type PVC yellow 105 °C [542]
Conductor structure signal line 30x 1.30 mm
AWG signal line 22
Wire diameter incl. insulation 1.27 mm ±0.03 mm
External cable diameter 4.7 mm ±0.2 mm
Outer sheath, material PVC
External sheath, color yellow
Conductor material Tin-plated Cu litz wires
Material wire insulation PVC
Single wire, color brown, blue, black
Overall twist 3 wires, twisted
Max. conductor resistance max. 50.5 Ω/km (20 °C)
Insulation resistance ≥ (550 M Ohms/m @ 500V)
Nominal voltage, cable 300 V
Minimum bending radius, flexible installation 8 x D
Flame resistance FT4
Other resistance UV resistant
Special properties UL standards PLTC and ITC
Ambient temperature (operation) -30 °C ... 105 °C (cable, fixed installation)
-5 °C ... 105 °C (Cable, flexible installation)
Cable structure
Cable type PVC yellow 105 °C
Outer sheath, material PVC
External sheath, color yellow
AWG signal line 22

Degree of protection IP65
IP67
IP68
Ambient temperature (operation) -25 °C ... 90 °C (Plug / socket)

Standards/specifications IEC 61076-2-101

Număr articol 1409530
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 10 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs BF1IGA
GTIN 4055626017846
Greutate pe bucată (inclusiv ambalajul) 22,22 g
Greutate pe bucată (fără ambalaj) 22,22 g
Cod tarifar vamal 85444290
Țara de origine US


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0 26121600

EAC

Approval ID: RU D-DE.HB35.B.00387

cUL Listed

Approval ID: FILE E 359524
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
150 V 4 A

UL Listed

Approval ID: FILE E 359524
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
150 V 4 A

cULus Listed


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values