Sensor/actuator cable - SAC-5P-10,0-802/M12FS 1454448

Sensor/actuator cable, 5-position, PUR halogen-free, resistant to welding sparks, highly flexible, gray RAL 7001, free cable end, on Socket straight M12, coding: A, cable length: 10 m, for robots and drag chains

Detalii despre produs




Cod comandă 1454448
Unitate de ambalare 1 pc
Cantitate minimă pentru comandă 1 pc
Pagina de catalog Pagina 203 (C-2-2019)
GTIN 4046356578073
Greutate pe bucată (inclusiv ambalajul) 362,9 GRM
Greutate pe bucată (fără ambalaj) 362,9 GRM
Cod tarifar vamal 85444290
Țara de origine PL



UL Listed

Approval Specification Data
Nominal voltage UN 125 V
Nominal current IN 4 A

cUL Listed

Approval Specification Data
Nominal voltage UN 125 V
Nominal current IN 4 A

cULus Listed


Avantajele dumneavoastră

Easy and safe: 100% electrically tested plug-in components
Flexible: cable supports a high degree of torsion and bending
Reliable solution for the body shop as cable is resistant to welding sparks