Sensor/actuator cable, 3-position, PUR/PVC, black RAL 9005, Plug straight M12, coding: A, on Valve connector A, with 1 LED, connected with Z diode, cable length: 6 m
Detalii despre produs
Product type
Sensor/actuator cable with valve connector
Number of positions
3
No. of cable outlets
1
Shielded
no
Coding
A - standard
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Contact resistance
≤ 5 mΩ
Insulation resistance
≥ 100 MΩ
Nominal voltage UN
24 V AC
24 V DC
Nominal current IN
4 A
Protective circuit
Z diode
Status display
1 LED
Status display present
yes
Flammability rating according to UL 94
V0
Sealing material
TPU (Seal molded)
Material housing valve plug
TPU
Contact material
CuSn
Contact surface material
Ni/Au
Contact carrier material
TPU GF
Contact material
CuSn
Valve plug contact insert material
PA 6.6
Contact surface material
Sn
Cable gland material
Zinc die-cast, nickel-plated
Insertion/withdrawal cycles
≥ 100
Header 1
Head design
Plug
Head cable outlet
straight
Head thread type
M12
Coding
A
Head 2
Head design
Valve connector
Head thread type
A
Status indicator head
1 LED
Cable length
6 m
UL AWM Style
20549
Number of positions
3
Shielded
no
Cable type
PUR/PVC, 0.75 mm², black [116]
Conductor structure signal line
24x 0.20 mm
AWG signal line
18
Conductor cross section
3x 0.75 mm²
Wire diameter incl. insulation
1.7 mm ±0.05 mm
External cable diameter
5.8 mm ±0.2 mm
Outer sheath, material
PUR
External sheath, color
black RAL 9005
Conductor material
Bare Cu litz wires
Material wire insulation
PVC
Single wire, color
black 1, black 2, green/yellow
Overall twist
3 wires, twisted
Max. conductor resistance
26 Ω/km (at 20 °C)
Insulation resistance
≥ 20 MΩ*km
Nominal voltage, cable
300 V
Test voltage
1200 V
Minimum bending radius, flexible installation
10 x D
Max. bending cycles
1000000
Flame resistance
DIN VDE 0482
DIN EN 50265-2-1
in acc. with UL FT-2
Other resistance
Low adhesion
Special properties
flexible
Ambient temperature (operation)
-40 °C ... 80 °C (cable, fixed installation)
-5 °C ... 80 °C (Cable, flexible installation)
Cable structure
Cable abbreviation
LiYY11Y
Cable type
PUR/PVC black
Short symbol
116
External cable diameter
5.80 mm
Outer sheath, material
PUR
External sheath, color
black RAL 9005
Material, inner sheath
PVC
Conductor material
Bare Cu litz wires
Conductor structure signal line
24x 0.20 mm
AWG signal line
18
Material wire insulation
PVC
Wire diameter incl. insulation
1.7 mm ±0.05 mm
Single wire, color
black 1, black 2, green/yellow
Overall twist
3 wires, twisted
Electrical properties
Nominal voltage, cable
≤ 300 V
Test voltage, cable
1200 V
Conductor resistance
≤ 26 Ω/km
Cable insulation resistance
≥ 20 MΩ*km
Mechanical properties
Smallest bending radius, fixed installation
58 mm
Number of bending cycles
1000000
Bending radius
58 mm
Traversing path
10 m
Traversing rate
2 m/s
Acceleration
2.5 m/s²
Bending cycles
Smallest bending radius, fixed installation
58 mm
Number of bending cycles
1000000
Bending radius
58 mm
Traversing path
10 m
Traversing rate
2 m/s
Acceleration
2.5 m/s²
Ambient conditions
Flame resistance
in accordance with DIN UL-Style 20549
Other resistance
Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
Special properties
Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Ambient conditions
Degree of protection
IP65
IP67
Ambient temperature (operation)
-25 °C ... 90 °C (Plug / socket)
-20 °C ... 85 °C (valve plug)
-40 °C ... 80 °C (cable, fixed installation)
-15 °C ... 80 °C (Cable, flexible installation)
Flame resistance
in accordance with DIN UL-Style 20549
Other resistance
Highly resistant to acids, alkaline solutions and solvents