Locking clip - SAC-M12-EXCLIP-F
1558991

Locking clip for the socket side of sensor/actuator cables with M12 connector and M12 connectors for assembly, for knurl diameter: 15 mm or for Allen key with a wrench size of 14 mm, prevents the disconnection of plug-in connections without tools


Detalii despre produs




Product type Safety locking

Color black
Material TPE-U
Flammability rating according to UL 94 HB

Ambient conditions
Ambient temperature (operation) -40 °C ... 90 °C (Locking clip)
-40 °C ... 65 °C (for installation)
Ambient temperature (storage/transport) -40 °C ... 105 °C

Număr articol 1558991
Unitate de ambalare 10 Bucată
Cantitate minimă pentru comandă 10 Bucată
Cod produs BF1ZVX
GTIN 4046356299169
Greutate pe bucată (inclusiv ambalajul) 3,14 g
Greutate pe bucată (fără ambalaj) 2,57 g
Cod tarifar vamal 39269097
Țara de origine CN


ECLASS

ECLASS-9.0 27440192
ECLASS-11.0 27440192
ECLASS-10.0.1 27440192

ETIM

ETIM 8.0 EC002943

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Produse compatibile