Protective cover - HC-B10-HCLWS-PLR-BK
1414635

Protective cover B10, with single locking latch, protective cover material: PA, height: 21.6 mm, seal: yes, diameter of retaining cord eyelet: 30 mm


Detalii despre produs




Type B10
Product type Protective cover
Type for sleeve housing for single locking latch
Housing type Protective cover
Seal present yes
Locking type with single locking latch

Desen dimensional
Width 43 mm
Height 21.6 mm
Length 73 mm
Diameter of retaining cord eyelet 30 mm

Color black
Material PA
Flammability rating according to UL 94 HB
Sealing material NBR (profile gasket)
Material, protective cover PA

Mechanical data
Locking type Latch

Ambient conditions
Degree of protection IP66
Ambient temperature (operation) -20 °C ... 100 °C

Assembly instructions Plastic protective cover for short-term protection

Număr articol 1414635
Unitate de ambalare 10 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs BF7AZC
Pagina de catalog Pagina 654 (C-2-2019)
GTIN 4055626131191
Greutate pe bucată (inclusiv ambalajul) 55,44 g
Greutate pe bucată (fără ambalaj) 54,04 g
Cod tarifar vamal 85389099
Țara de origine PL


ECLASS

ECLASS-9.0 27440208
ECLASS-10.0.1 27440208
ECLASS-11.0 27440208

ETIM

ETIM 8.0 EC002314

UNSPSC

UNSPSC 21.0 39121400

EAC

Approval ID: RU C-DE.AI30.B.01102

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values