Power cable - SAC-5P-M12MRK/10,0-PUR PE
1414846

Power cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12, coding: K, on free cable end, cable length: 10 m, for AC current up to 16 A/690 V


Detalii despre produs




Product type Power cable
Number of positions 5
Application Power supply
No. of cable outlets 1
Shielded no
Coding K - Power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Degree of protection IP65
IP67 (without preloading, as additional test in accordance with IEC 60529)
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)

Contact resistance ≤ 5 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 690 V AC
Nominal current IN 16 A
Protective circuit unwired

Insertion/withdrawal cycles ≥ 100
Header 1
Head design Plug
Head cable outlet angled
Head thread type M12
Coding K
Head 2
Head design free cable end

Color Handle area black
Flammability rating according to UL 94 V0
Material of grip body PP
Contact material CuZn
Contact surface material Ni/Au
Contact carrier material PA
Cable gland material Zinc die-cast, nickel-plated

Cable length 10 m
Cable weight 189 kg/km
UL AWM Style 22078 / 11560 (90 °C / 1000 V)
Number of positions 5
Shielded no
Cable type PUR halogen-free black [PUR]
Conductor cross section 5x 2.5 mm²
Wire diameter incl. insulation 2.8 mm ±0.1 mm
External cable diameter 9.7 mm ±0.3 mm
Outer sheath, material PUR
External sheath, color black-gray RAL 7021
Conductor material Bare Cu litz wires
Material wire insulation PP
Single wire, color Black 1, black 2, black 3, black 4, green/yellow
Thickness, insulation ≥ 0.36 mm
Thickness, outer sheath approx. 1.15 mm
Max. conductor resistance ≤ 8 Ω/km (at 20 °C)
Insulation resistance ≥ 1 GΩ*km (at 20 °C)
Nominal voltage, cable ≤ 1000 V AC
Test voltage ≥ 10000 V AC (Spark test)
Minimum bending radius, fixed installation 5 x D
Minimum bending radius, flexible installation 10 x D
Max. bending cycles 4000000
Halogen-free in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance According to UL 758/1581 (Cable Flame)
according to UL 758/1581 FT1
According to DIN EN 60332-1-2
Resistance to oil according to DIN EN 60811-404, 168 h at 100 °C
Other resistance Hydrolysis and microbe resistant as per VDE 0282 section 10
Low adhesion
abrasion-resistant
Resistant to salt water
Ambient temperature (operation) -50 °C ... 90 °C (cable, fixed installation)
-30 °C ... 90 °C (Cable, flexible installation)

Standards/specifications IEC 61076-2-111

Număr articol 1414846
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs BF1CDQ
Pagina de catalog Pagina 292 (C-2-2019)
GTIN 4055626034782
Greutate pe bucată (inclusiv ambalajul) 1.786,59 g
Greutate pe bucată (fără ambalaj) 1.786,59 g
Cod tarifar vamal 85444290
Țara de origine PL


ECLASS

ECLASS-9.0 27060311
ECLASS-10.0.1 27060311
ECLASS-11.0 27060311

ETIM

ETIM 8.0 EC001855

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.BL08.B.00286

UL Listed

Approval ID: E468743
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
600 V 16 A - 14

cUL Listed

Approval ID: E468743
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
600 V 16 A - 14

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Avantajele dumneavoastră

Easy and safe: 100% electrically tested plug-in components
Protection against mismatching, thanks to special K-coding
Our standard: robust halogen-free PUR cable