Screw plug - A-INSP-M25-65N-P-BK
1415207

Screw plug, material: PA, connecting thread: M25 x 1.5, color: jet black RAL 9005, with O-ring


Detalii despre produs




Product type Plug for cable screw gland
Manufacturer WISKA
Manufacturer Designation EVSG-ORD 25

Desen dimensional
Length 11.5 mm
Length of the connecting thread 8 mm
Connecting thread diameter 25 mm
Hexagon angular dimension Diameter
Thread type connection side M25 x 1.5
Thread pitch 1.5 mm

Color jet black RAL 9005
Material PA
Sealing material EPDM (O-ring)

Ambient conditions
Halogen-free yes

Ambient conditions
Degree of protection IP68
IP66
Ambient temperature (operation) -40 °C ... 100 °C

Număr articol 1415207
Unitate de ambalare 10 Bucată
Cantitate minimă pentru comandă 10 Bucată
Cod produs BF7DZX
Pagina de catalog Pagina 702 (C-2-2019)
GTIN 4055626038520
Greutate pe bucată (inclusiv ambalajul) 6,46 g
Greutate pe bucată (fără ambalaj) 6,42 g
Cod tarifar vamal 39269097
Țara de origine DE


ECLASS

ECLASS-9.0 23111190
ECLASS-10.0.1 23111190
ECLASS-11.0 23111190

ETIM

ETIM 8.0 EC000032

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Produse compatibile