PCB header - MC 0,5/ 5-G-2,54 SMDR24C1
1706146

PCB headers, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Gold, type of contact: Male connector, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: MC 0,5/..-G-SMD, pitch: 2.54 mm, pin layout: Linear pad geometry, number of solder pins per potential: 1, plug-in system: COMBICON FMC 0,5, Pin connector pattern alignment: Standard, locking: without, mounting: without, type of packaging: 24 mm wide tape, Fixed coding of the first position, can be combined with the FMC 0,5/...-ST-2,54 C1 connector


Detalii despre produs




Product line COMBICON Connectors XS
Product type PCB headers
Number of positions 5
Pitch 2.54 mm
Number of connections 5
Number of rows 1
Mounting flange without
Number of potentials 5
Pin layout Linear pad geometry

Nominal current IN 6 A
Nominal voltage UN 160 V
Pollution degree 3
Contact resistance 2.6 mΩ
Rated voltage (III/3) 32 V
Rated surge voltage (III/3) 2.5 kV
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV

Mounting type SMD soldering SMD soldering
Mounting type SMD soldering
Processing notes
Process Reflow soldering
Moisture Sensitive Level MSL 1
Classification temperature Tc 260 °C
Solder cycles in the reflow 3

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Completely gold-plated
Metal surface contact area (top layer) Gold (0.25 Au)
Metal surface contact area (middle layer) Nickel (2 - 4 µm Ni)
Metal surface soldering area (top layer) Gold (0.25 Au)
Metal surface soldering area (middle layer) Nickel (2 - 4 µm Ni)
Material data - housing
Housing color black (9005)
Insulating material LCP
Insulating material group IIIa
CTI according to IEC 60112 175
Flammability rating according to UL 94 V0

Desen dimensional
Pitch 2.54 mm
Width [w] 17.28 mm
Height [h] 4.85 mm
Length [l] 7.1 mm
Installed height 4.85 mm
PCB design
Pad geometry 1.2 x 2.06 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Repeated connection and disconnection
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm² / solid / > 10 N
0.14 mm² / flexible / > 10 N
0.5 mm² / solid / > 20 N
0.5 mm² / flexible / > 20 N
Insertion and withdrawal forces
Result Test passed
No. of cycles 100
Insertion strength per pos. approx. 2 N
Withdraw strength per pos. approx. 2 N
Contact holder in insert
Specification IEC 60512-15-1:2008-05
Contact holder in insert
Requirements >20 N
Test passed
Resistance of inscriptions
Specification IEC 60068-2-70:1995-12
Result Test passed
Polarization and coding
Specification IEC 60512-13-5:2006-02
Result Test passed
Visual inspection
Specification IEC 60512-1-1:2002-02
Result Test passed
Dimension check
Specification IEC 60512-1-2:2002-02
Result Test passed

Thermal test | Test group C
Specification IEC 60512-5-1:2002-02
Tested number of positions 16
Insulation resistance
Specification IEC 60512-3-1:2002-02
Insulation resistance, neighboring positions > 5 MΩ
Temperature cycles
Specification IEC 60999-1:1999-11
Result Test passed
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group IIIa
Comparative tracking index (IEC 60112) CTI 175
Rated insulation voltage (III/3) 32 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 1.5 mm
Rated insulation voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.6 mm
Rated insulation voltage (II/2) 160 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 1.6 mm

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 500 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60,1 - 500 Hz)
Test duration per axis 2 h
Durability test
Specification IEC 60512-9-1:2010-03
Impulse withstand voltage at sea level 2.95 kV
Contact resistance R1 2.6 mΩ
Contact resistance R2 2.6 mΩ
Insertion/withdrawal cycles 100
Insulation resistance, neighboring positions > 5 MΩ
Climatic test
Specification DIN 50018:2013-05
Corrosive stress 1.0 dm3 SO2 on 300 dm3/40 °C/3 cycles
Thermal stress 100 °C/168 h
Power-frequency withstand voltage 1.39 kV
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (dependent on the derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Desen dimensional
Type of packaging 24 mm wide tape
[W] tape width 24 mm
[W2] coil overall dimension 30.4 mm
[A] coil diameter 330 mm
Outer packaging type Transparent-Bag
ESD level (D) electrostatically conductive
Specification DIN EN 61340-5-1 (VDE 0300-5-1): 2008-07

Număr articol 1706146
Unitate de ambalare 465 Bucată
Cantitate minimă pentru comandă 465 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs AAAUAA
Pagina de catalog Pagina 179 (C-1-2013)
GTIN 4046356842037
Greutate pe bucată (inclusiv ambalajul) 1,58 g
Greutate pe bucată (fără ambalaj) 1,58 g
Cod tarifar vamal 85366930
Țara de origine PL


ECLASS

ECLASS-9.0 27440402
ECLASS-10.0.1 27440402
ECLASS-11.0 27460201

ETIM

ETIM 8.0 EC002637

UNSPSC

UNSPSC 21.0 39121400

IECEE CB Scheme

Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
160 V 6 A

EAC

cULus Recognized

Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
Use group B
150 V 6 A
Use group C
50 V 6 A

VDE report with production monitoring

Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
160 V 6 A

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Avantajele dumneavoastră

Designed for integration into the SMT soldering process
Additional solder anchors reduce the mechanical strain on the soldering spots
Gold-plated contacts ensure transfer quality remains stable over the long term
Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting