UM-PRO 72 COVER-L BK - Lateral element
2200151

Lateral element (left) with mounting foot for DIN rails for UM-PRO profiles with a PCB width of 72 mm

Pentru operarea acestui produs, sunt necesare și alte produse. Accesorii necesare

Detalii despre produs









Avantajele dumneavoastră

Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods