DIN rail module, for 12 x ST simplex, front plate fitted with 6 x multimode hybrid coupling (SC duplex to ST), without pigtails and splice holder. Housing (2-piece) for fixing on the DIN rail, integrated rack for accommodating excess lengths of fiber (protection), cable entry possible by means of M20 x 1.5 screw connection on top/bottom (screw connection available as an option). Ready for DIN rail mounting by means of adapter on the back, ready for equipotential bonding.
Supplied as standard: DIN rail housing, empty (2-piece), front plate with port marking and integrated splice comb (mounted), front plate fitted with 6 x ST/SC duplex coupling (hybrid) metal.