Cable gland - HC-M-KV-M25(1X10/1X11)
1580228

Special cable screw connection M25, brass nickel-plated, grommet with 10 mm and 11 mm holes


Detalii despre produs




Product type Multiple screw connection
No. of conductors 2
Manufacturer Jacob
Manufacturer Designation 50.625 M/2x10
Shielded no

Desen dimensional
Length 37 mm
Length of the connecting thread 7 mm
Hole diameter 25.1 mm ... 25.2 mm
Wrench size, union nut 34 mm
Wrench size, support 34 mm
Hexagon angular dimension 36 mm
Thread type connection side M25 x 1.5
Thread pitch 1.5 mm

Color silver
Material, pressure screw Nickel-plated brass
Cable gland material Nickel-plated brass

Cable structure
External cable diameter 9.5 mm ... 10 mm (Cable 1)
10.5 mm ... 11 mm (Cable 2)
Ambient conditions
Halogen-free no

Ambient conditions
Degree of protection IP65
Ambient temperature (operation) -20 °C ... 100 °C

Număr articol 1580228
Unitate de ambalare 10 Bucată
Cantitate minimă pentru comandă 1 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs BF7DAX
Pagina de catalog Pagina 705 (C-2-2019)
GTIN 4046356178570
Greutate pe bucată (inclusiv ambalajul) 77,41 g
Greutate pe bucată (fără ambalaj) 77,41 g
Cod tarifar vamal 74198090
Țara de origine DE


ECLASS

ECLASS-9.0 27144432
ECLASS-10.0.1 27144432
ECLASS-11.0 27144432

ETIM

ETIM 8.0 EC000441

UNSPSC

UNSPSC 21.0 39121300

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”