Cable gland - G-ESSWU-M63-L66L-NTES-S
1411102

Cable gland, cable gland material: Nickel-plated brass, application: Ex, external cable diameter 54.6 mm ... 65.9 mm, shielding: yes, connecting thread: M63 x 1.5, color: silver


Detalii despre produs


Cable gland, for armored cables (SWA / AWA / PWA / STA / SWB / ASA / CY / SY)



Product type Full screw connection
Application Ex
No. of conductors 1
Manufacturer CMP
Manufacturer Designation 63 C2K N. PLTD GLAND
Manufacturer product number 63C2K1RA5
Shielded yes
Execution of the strain relief D

Cable types that can be used Depending on the material of the housing wall (SWA/AWA/PWA/STA/ASA/CY/SY/SWB)
Suited for EX-applications yes

Category of shock impact 8
Cable diameter without armor 56 mm (Filler beneath the armor)

Degree of protection IP66 (using the corresponding A-SEW-...P-W flat gasket)
IP67 (using the corresponding A-SEW-...P-W flat gasket)
IP68 (using the corresponding A-SEW-...P-W flat gasket)
Ambient temperature (operation) -60 °C ... 130 °C (static)

Desen dimensional
Length 107 mm
Length of the connecting thread 15 mm
Wrench size, union nut 80 mm
Wrench size, support 80 mm
Hexagon angular dimension 88 mm
Thread type connection side M63 x 1.5
Thread pitch 1.5 mm
Armor thickness 2 mm ... 2.5 mm (Stepped cone side (SWA/...))
0 mm ... 1 mm (Grooved cone side (STA/...))

Color silver
Cable seal material EPDM
Cable gland material Nickel-plated brass

Cable structure
External cable diameter 54.6 mm ... 65.9 mm

Assembly instructions With integrated grounding cones, sealed to IP66/IP67/IP68 thanks to the use of the A-SEW-63-P-W flat gasket (item 1411288)
If space is restricted at the fixing location of the screw connection, the armor can be attached at a location where there is more room to move. Final assembly can then be easily completed in the restricted space conditions at the fixing location of the screw connection.

ATEX Sira 13ATEX1070X
Sira 13ATEX4076X
Ex II 2G, II 1D, Ex e IIC Gb, Ex ta IIIC Da, Ex II 3G Ex nR IIC Gc
IECEx IECEx SIR 13.0025X
Ex e IIC Gb, Ex nR IIC Gc, Ex ta IIIC Da

EN Ex
Standards/specifications EN 60079-0, -7, -15, -31
IEC Ex
Standards/specifications IEC 60079-0, -7, -15, -31
Standards/specifications EN 50262
Standards/specifications BS 6121: Part 1:1989
Standards/specifications IEC 62444

Număr articol 1411102
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs BF7DDX
Pagina de catalog Pagina 653 (C-3-2019)
GTIN 4046356922173
Greutate pe bucată (inclusiv ambalajul) 1.222,3 g
Greutate pe bucată (fără ambalaj) 1.222,3 g
Cod tarifar vamal 74198090
Țara de origine GB


ECLASS

ECLASS-9.0 27144432
ECLASS-10.0.1 27144432
ECLASS-11.0 27144432

ETIM

ETIM 8.0 EC000441
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
If space is restricted at the fixing location of the screw connection, the armor can be attached at a location where there is more room to move. Final assembly can then be easily completed in the restricted space conditions at the fixing location of the screw connection.
Armor connected via PE cone
Weatherproof sealing material