Filler plugs - BC 53,6 BS U11 KMGY
2896225

DIN rail housing for use in distribution boards in accordance with DIN 43880, Filler plug for unoccupied terminal points (U11), width: 53.6 mm, height: 27.27 mm, depth: 11.05 mm, color: light grey (7035)


Detalii despre produs




Product type Filler plug
Type Filler plug for unoccupied terminal points (U11)
Housing type DIN rail housing for use in distribution boards in accordance with DIN 43880
Ventilation openings present no
Housing series BC

Width 53.6 mm
Height 27.27 mm
Depth 11.05 mm

Color light grey (7035)
Flammability rating according to UL 94 V0
Surface characteristics untreated
Housing material Polycarbonate

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Glow-wire test
Specification DIN EN 60695-2-11 (VDE 0471-2-11):2014-11
Temperature 850 °C
Time of exposure 30 s
Mechanical strength / tumbling barrel
Specification IEC 60068-2-31:2008-05
Height of fall 50 cm
Frequency 50
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Degree of protection (IP code)
Specification IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08
Ambient conditions
Max. IP code to attain IP20
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 95 %

Mounting type Latching with upper housing part

Număr articol 2896225
Unitate de ambalare 50 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs ACHBAZ
Pagina de catalog Pagina 699 (C-1-2013)
GTIN 4046356096621
Greutate pe bucată (inclusiv ambalajul) 5,195 g
Greutate pe bucată (fără ambalaj) 4,05 g
Cod tarifar vamal 39269097
Țara de origine DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

EAC

Approval ID: B.01687

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Avantajele dumneavoastră

Easy, tool-free mounting
Flammability rating V0 in accordance with UL 94