Item is from the ME-MAX product range
Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
Inflammability class V0 according to UL 94
Variety of connection technologies
Can be mounted on the DIN rail
Optional with bus connector for DIN rail mounting as well as power connection system