Current transformer - PACT MCR-V2-6040- 96- 600-5A-1
2276191

Window-type current transformer, 600 A AC primary current; 5 A AC secondary current; accuracy class 1; 10 VA rated power


Detalii despre produs




Product type Current transformer

Rated insulation voltage 1 kV (Phase/neutral conductor)
General
Can be calibrated no
Converter type Plug-on converters

Current transformers
Rated power 10 VA
Thermal rated short-time current Ith = 60 * In
Thermal rated continuous current Id = 1.2 * In
Rated surge current Idyn = 2.5 * Ith
Primary rated current Ipn 0 A ... 600 A
Primary rated current range 1 A ... 4000 A (depends on type)
Can be calibrated no
Converter type Plug-on converters

Connection method Screw connection
Conductor cross section flexible 2x 2.5 mm² ... 4 mm² (Secondary terminals)

Desen dimensional
Width 30 mm
Height 121 mm
Depth 96 mm
Primary round conductor (diameter) 61 mm
Alternative assembly
Width 96 mm
Height 121 mm
Depth 30 mm

Housing material PA 6.6

Ambient conditions
Ambient temperature (operation) -25 °C ... 40 °C
Ambient temperature (storage/transport) -25 °C ... 40 °C
Permissible humidity (operation) Use only indoors, non-condensing

Standards/regulations EN 50178
EN 61869

Mounting type DIN rail mounting

Număr articol 2276191
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs CK4A11
Pagina de catalog Pagina 228 (C-5-2017)
GTIN 4046356502672
Greutate pe bucată (inclusiv ambalajul) 425,3 g
Greutate pe bucată (fără ambalaj) 420 g
Cod tarifar vamal 85043129
Țara de origine DE


ECLASS

ECLASS-9.0 27210902
ECLASS-10.0.1 27210902

ETIM

ETIM 7.0 EC002048

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Avantajele dumneavoastră

Primary rated current Ipn: 0 ... (200 ... 2000) A
Rail dimensions: 60 x 40 mm; 50 x 50 mm