Flush-type connector - SACC-CI-M12FST-4P SMD T
1411918

Flush-type connector, Power, 4-position, Socket, straight, M12, T power, PCB mounting, SMD


Detalii despre produs




Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.

Product type Contact insert
Number of positions 4
Coding T power
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 1.5 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 63 V
Nominal current IN 12 A

Signal type/category Power

Flammability rating according to UL 94 V0
Contact material CuZn
Contact surface material Au
Contact carrier material PA

Insertion/withdrawal cycles > 100
Header 1
Head design Socket
Head cable outlet straight
Head thread type M12
Coding T power

Cable structure
Signal type/category Power

Ambient conditions
Degree of protection (when plugged in) IP67 (correctly plugged in and locked)
Degree of protection IP67 (correctly plugged in and locked)
Degree of protection IP67, when plugged in
Ambient temperature (operation) -25 °C ... 105 °C (Plug / socket)
-55 °C ... 105 °C (without mechanical actuation)

M12
Standards/specifications IEC 61076-2-111

Mounting type PCB mounting

Type of packaging Tray

Număr articol 1411918
Unitate de ambalare 60 Bucată
Cantitate minimă pentru comandă 60 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs ABQEAD
GTIN 4046356989305
Greutate pe bucată (inclusiv ambalajul) 3,616 g
Greutate pe bucată (fără ambalaj) 3,616 g
Cod tarifar vamal 85366990
Țara de origine DE


ECLASS

ECLASS-9.0 27440102
ECLASS-10.0.1 27440102
ECLASS-11.0 27440102

ETIM

ETIM 8.0 EC002635

UNSPSC

UNSPSC 21.0 39121400

cUL Recognized

Approval ID: E468743-20190917
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
63 V 8 A

UL Recognized

Approval ID: E468743-20190917
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
63 V 10 A

EAC

Approval ID: B.01687

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Avantajele dumneavoastră

For compact devices: transmit high power in a confined space
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate