Pin assignment M12 socket, 5-pos., A-coded, socket side view
Cable connection side M12 (screw connection)
Connector - SACC-M12FR-5CON-PG 9-SH ADH
1411894
Connector, 5-pos., shielded, angled M12 socket, A-coded, screw connection with pin screws, knurl material: brass, nickel-plated, Pg9 cable gland, outer cable diameter of 6 mm ... 8 mm
Detalii despre produs
Assembly instruction:
NOTE: Observe the permissible bending radii when laying conductors, since the degree of protection may be put in jeopardy if the bending forces are too high. Alleviate mechanical loads upstream of the connector, e.g. by using cable ties.
Number of positions
5
No. of cable outlets
1
Shielded
yes
Coding
A - standard
Cable outlet
angled
Pg screw connection
Pg9
Insulation characteristics
Overvoltage category
II
Degree of pollution
3
Contact resistance
≤ 3 mΩ
Insulation resistance
≥ 100 MΩ
Nominal voltage UN
60 V DC
48 V AC
Nominal current IN
4 A
Status display
No
Status display present
No
External dimensions
Outside diameter
6 mm ... 8 mm
Flammability rating according to UL 94
HB
Sealing material
NBR
Material of grip body
Zinc die-cast, nickel-plated
Contact material
CuZn
Contact surface material
Au
Contact carrier material
PA
Cable gland material
Zinc die-cast, nickel-plated
Insertion/withdrawal cycles
≥ 50
Header 1
Head design
Socket
Head cable outlet
angled
Head thread type
M12
Coding
A-coded
Cable structure
Stripping length of the individual wire
5 mm
Ambient conditions
Degree of protection
IP67
Ambient temperature (operation)
-40 °C ... 85 °C (Plug / socket)
Standards/specifications
IEC 61076-2-101
Assembly instructions
The connector pin assignment can be rotated 90° to the cable outlet
Număr articol
1411894
Unitate de ambalare
1 Bucată
Cantitate minimă pentru comandă
1 Bucată
Cod produs
BF2CBA
GTIN
4046356944625
Greutate pe bucată (inclusiv ambalajul)
69,99 g
Greutate pe bucată (fără ambalaj)
69,9 g
Cod tarifar vamal
85366990
Țara de origine
DE
ECLASS
ECLASS-9.0
27440102
ECLASS-10.0.1
27440102
ECLASS-11.0
27440102
ETIM
ETIM 8.0
EC002635
UNSPSC
UNSPSC 21.0
39121400
REACh SVHC
Lead 7439-92-1
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”