Profile - UM 122-PROFIL PA L19CM KMGY
2200435

Press-drawn section housings, Basic profile, profile width (internal): 122 mm, length: 190 mm


Detalii despre produs




Product type Component housing lower part
Type Basic profile
Housing type Press-drawn section housings
Ventilation openings present no
Housing series UM

Length 190 mm
External dimensions
Profile width (external) 127.5 mm
Internal dimensions
Profile width (internal) 122 mm

Color light gray (7035)
Surface characteristics untreated
Housing material Polyamide

Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport) -40 °C ... 55 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 80 %

Număr articol 2200435
Unitate de ambalare 50 Bucată
Cantitate minimă pentru comandă 100 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs ACHDBA
GTIN 4046356577847
Greutate pe bucată (inclusiv ambalajul) 100,246 g
Greutate pe bucată (fără ambalaj) 100 g
Cod tarifar vamal 39162000
Țara de origine DE


ECLASS

ECLASS-9.0 27182701
ECLASS-10.0.1 27182701
ECLASS-11.0 27182701

ETIM

ETIM 8.0 EC002779

UNSPSC

UNSPSC 21.0

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values