DIN rail housing, Lower housing part with metal foot catch, for 10/10 bus connector, width: 39.7 mm, height: 180.1 mm, depth: 137.7 mm, color: black (9005), cross connection: DIN rail connector (optional), number of positions cross connector: 10
Detalii despre produs
Assembly instruction:
Refer to the data sheet for the range in the download area.
Product type
Lower part of the housing
Max. number of positions on housing
36 (pitch: 5 mm)
Type
Lower housing part with metal foot catch
Housing type
DIN rail housing
Ventilation openings present
yes
Housing series
ME PLC
Desen dimensional
Width
39.7 mm
Height
180.1 mm
Depth
137.7 mm
Depth from top edge of DIN rail
131.1 mm
Depth from top edge of DIN rail to support point on upper part
108 mm
PCB design
PCB thickness
1.4 mm ... 1.8 mm
Color
black (9005)
Flammability rating according to UL 94
V0
CTI according to IEC 60112
225
Surface characteristics
untreated
Housing material
Polycarbonate
Ambient conditions
Max. IP code to attain
IP20
Ambient temperature (operation)
-40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport)
-40 °C ... 70 °C
Ambient temperature (assembly)
-5 °C ... 100 °C
Relative humidity (storage/transport)
95 %
Number of PCB holders
1
Type of PCB mount
Latching
Total PCB surface
16000 mm²
Thickness of the PCB
1.4 mm ... 1.8 mm
Mounting type
DIN rail mounting
Mounting position
Vertical (horizontal DIN rail)
Type of packaging
packed in cardboard
Outer packaging type
Carton
Număr articol
2202720
Unitate de ambalare
10 Bucată
Cantitate minimă pentru comandă
250 Bucată
Indicație
Produs la comandă (nereturnabil)
Cod produs
ACHCKA
GTIN
4055626187716
Greutate pe bucată (inclusiv ambalajul)
191 g
Greutate pe bucată (fără ambalaj)
191 g
Cod tarifar vamal
85472000
Țara de origine
DE
ECLASS
ECLASS-9.0
27182702
ECLASS-10.0.1
27182702
ECLASS-11.0
27182702
ETIM
ETIM 7.0
EC001031
UNSPSC
UNSPSC 21.0
31261501
China RoHS
Environmentally friendly use period: unlimited = EFUP-e