SACC-DSIV-FS-8CON-L90 SCO - Device connector rear mounting
1436974

Device connector rear mounting, 8-position, Socket, angled, M12-SPEEDCON, A-coding, THR and wave soldering, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalii despre produs









Produse compatibile