Charging connector holder - EV-T1AC-PARK
1624139

CHARX connect, Charging connector holder, Accessories, for vehicle charging connectors on charging stations (EVSE), Type 1, SAE J1772, Front mounting, D-Line, C-Line, housing: black


Detalii despre produs


Retainer for Vehicle Connector as parking position at charging stations for E-Mobility (EVSE)



Product type Charging connector holder
Application for vehicle charging connectors on charging stations (EVSE)
Type Accessories
Charging standard Type 1
Charging mode Mode 3

Desen dimensional
Width 75 mm
Height 75 mm
Depth 37.5 mm
Bore dimensions 60 mm x 60 mm

Material Plastic
Flammability rating according to UL 94 V0

Securing With actuation lever
Removal Lever actuation and removal

Ambient conditions
Degree of protection (when plugged in) IP54
Degree of protection IP54
Ambient temperature (operation) -30 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C

Standards
Standards/regulations SAE J1772

Mounting type Charging connector holder Front mounting (0° ... 45° frontal inclination possible)
Mounting hole diameter 6.00 mm (ø)

Număr articol 1624139
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs XWBAJA
Pagina de catalog Pagina 44 (C-7-2019)
GTIN 4055626241555
Greutate pe bucată (inclusiv ambalajul) 122,4 g
Greutate pe bucată (fără ambalaj) 72 g
Cod tarifar vamal 39269097
Țara de origine DE


ECLASS

ECLASS-9.0 27144792
ECLASS-10.0.1 27144792
ECLASS-11.0 27144792

ETIM

ETIM 8.0 EC002884

UNSPSC

UNSPSC 21.0 39121500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values