Charging connector holder - EV-GBAC-PARK
1624142

CHARX connect, Charging connector holder, Accessories, for vehicle charging connectors on charging stations (EVSE), GB/T, GB/T 20234.2, Front mounting, D-Line, C-Line, housing: black


Detalii despre produs


Retainer for Vehicle Connector as parking position at charging stations for E-Mobility (EVSE)



Product type Charging connector holder
Application for vehicle charging connectors on charging stations (EVSE)
Type Accessories
Charging standard GB/T
Charging mode Mode 3

Desen dimensional
Width 76.6 mm
Height 76.6 mm
Depth 40 mm
Bore dimensions 60 mm x 60 mm

Material Plastic
Flammability rating according to UL 94 V0

Securing With actuation lever
Removal Lever actuation and removal

Ambient conditions
Degree of protection (when plugged in) IP54
Degree of protection IP54
Ambient temperature (operation) -30 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C

Standards
Standards/regulations GB/T 20234.2

Mounting type Charging connector holder Front mounting (0° ... 45° frontal inclination possible)
Mounting hole diameter 7.00 mm (Hexagonal fixing)

Număr articol 1624142
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs XWBAJF
Pagina de catalog Pagina 45 (C-7-2019)
GTIN 4055626241586
Greutate pe bucată (inclusiv ambalajul) 58,8 g
Greutate pe bucată (fără ambalaj) 58 g
Cod tarifar vamal 85389099
Țara de origine CN


ECLASS

ECLASS-9.0 27144792
ECLASS-10.0.1 27144792
ECLASS-11.0 27144792

ETIM

ETIM 8.0 EC002884
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
Individual branding, thanks to the use your own logo