CHARX T2M3SOWT-3AC32-0,7M - Cable set for infrastructure charging socket
1737305

CHARX connect modular Gen 3, Type 2, Cable set for infrastructure charging socket, 32 A , 480 V AC, Accessories, Single wires, length: 0.7 m, Plug-in mounting, with pin contacts on one side, with temperature sensors, compatible with type 2 infrastructure charging sockets at charging stations for electromobility (EVSE), IEC 62196-2

Detalii despre produs








Produse compatibile



Avantajele dumneavoastră

Protected against overheating thanks to temperature sensors
Flexible mounting and easy maintenance with plug-in cables
Uniform, space-saving installation space
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001