Cable reel - SAC-4P-2000,0-937
1413061

Network cable, PROFINET CAT5, PROFINET CAT5e, 4-wire, shielded, RADOX® GKW S halogen-free, black RAL 9005, AWG 22, 4 x 0.34 mm2 (signal line), for rail applications, length 2000 m


Detalii despre produs




Product type Data cable preassembled
Number of positions 4
Shielded yes

Bus system PROFINET
Signal type/category PROFINET CAT5 (IEC 11801:2002)
PROFINET CAT5 (TIA 568B:2001)

Nominal voltage UN 48 V AC
60 V DC

Cable length 2000 m
Cable weight 70 kg/km
Number of positions 4
Shielded yes
Cable type PROFINET RADOX® railway application CAT5 [937]
Cable structure 1x4xAWG22/7; SF/TQ
Signal speed 75 c
Conductor structure signal line 7x 0.25 mm
AWG signal line 22
Conductor cross section 4x 0.34 mm²
Wire diameter incl. insulation approx. 1.5 mm
External cable diameter 6.6 mm ±0.4 mm
Outer sheath, material PE-X
External sheath, color black RAL 9005
Conductor material silver-plated Cu litz wires
Material wire insulation Foamed PE
Single wire, color white-blue, orange-yellow
Thickness, outer sheath approx. 1 mm
Overall twist Star quad
Max. conductor resistance ≤ 54.4 Ω/km
Coupling resistance 200.00 mΩ/m (f ≤ 30 MHz)
Wave impedance 100 Ω ±5 Ω (f = 100 MHz)
Working capacitance ≤ 65 pF (core-core)
≤ 100 pF (core-shield)
Nominal voltage, cable 300 V AC
Test voltage 2000 V AC (50 Hz, 5 minutes)
Minimum bending radius, fixed installation 6 x D
Near end crosstalk attenuation (NEXT) 73 dB (with 1 MHz)
70 dB (at 4 МHz)
65 dB (at 10 MHz)
57 dB (at 31.5 МHz)
52 dB (at 62.5 МHz)
48 dB (at 100 MHz)
Return loss (RL) 25 dB (at 4 МHz)
30 dB (at 10 MHz)
30 dB (at 31.5 МHz)
30 dB (at 62.5 МHz)
28 dB (at 100 MHz)
Remote crosstalk attenuation (FEXT) 78 dB (with 1 MHz)
77 dB (at 4 МHz)
70 dB (at 10 MHz)
65 dB (at 31.5 МHz)
56 dB (at 62.5 МHz)
48 dB (at 100 MHz)
Shield attenuation 2 dB (with 1 MHz)
4.4 dB (at 4 МHz)
7.4 dB (at 10 MHz)
14 dB (at 31.5 МHz)
20 dB (at 62.5 МHz)
26 dB (at 100 MHz)
40 dB (30 MHz ≤ f ≤ 100 MHz)
Halogen-free According to EN 50267-2-1
Flame resistance EN 60332-1-2
EN 50266
EN 60332-3-25
NF C32-070, 2.1
NF C32-070, 2.2
UL 1685, 12 (FT4)
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01)
Resistance to oil according to IRM 902, 72 h at 100 °C
Fire protection in rail vehicles BS 6853 (Category Ia, Ib, II)
GM/RT 2130 (Category Ia, Ib, II)
EN 45545 (Risk level HL1 - HL3)
DIN 5510 (Fire protection level 1, 2, 3, 4)
NF F16-101 (Category A1, A2, B)
NF F16-101 (Class C/F0)
NFPA 130
UNI CEI 11170 (Risk level LR1 - LR4)
Other resistance Resistance to fuels according to IRM 903, 168 h at 70 °C
Ambient temperature (operation) -50 °C ... 90 °C (cable, fixed installation)
-40 °C ... 90 °C (Cable, flexible installation)
Ambient temperature (installation) -25 °C ... 90 °C
Cable structure
Signal type/category PROFINET CAT5 (IEC 11801:2002)
PROFINET CAT5 (TIA 568B:2001)
Ambient conditions
Ambient temperature (operation) -40 °C ... 90 °C (Cable, flexible installation)
-50 °C ... 90 °C (cable, fixed installation)

Ambient temperature (operation) -50 °C ... 90 °C (cable, fixed installation)
-40 °C ... 90 °C (Cable, flexible installation)

Număr articol 1413061
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs BF1CJN
GTIN 4046356982894
Greutate pe bucată (inclusiv ambalajul) 22,22 g
Greutate pe bucată (fără ambalaj) 22,22 g
Cod tarifar vamal 85444995
Țara de origine CH


ECLASS

ECLASS-11.0 27060307

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values