Cable reel - SAC-4P-100,0-BF145
1410758

By the meter, Cable reel, POC halogen-free, black RAL 9005, 4-wire, color single wire: black 1, black 2, black 3, black 4, irradiated


Detalii despre produs




Number of positions 4

Nominal voltage UN 250 V AC
250 V DC

Cable weight 75 kg/km
Number of positions 4
Shielded no
Cable type POC irradiated halogen-free black [BF 145]
AWG signal line 18
Conductor cross section 4x 0.75 mm²
Wire diameter incl. insulation 2.2 mm
External cable diameter 6.9 mm
Outer sheath, material POC
External sheath, color black RAL 9005
Conductor material Tin-plated Cu litz wires
Material wire insulation POC
Single wire, color black 1, black 2, black 3, black 4
Overall twist 4 wires around filler to the core
Nominal voltage, cable 300 V
Test voltage 3500 V
Minimum bending radius, fixed installation 4 x D
Minimum bending radius, flexible installation 8 x D
Halogen-free according to IEC 60754-1
According to EN 50267-2-1
Flame resistance according to IEC 60332-1
according to EN 50265-2-1
Special properties Irradiated
Ambient temperature (operation) -55 °C ... 145 °C (cable, fixed installation)
-35 °C ... 120 °C (Cable, flexible installation)

Număr articol 1410758
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs BF1LAA
GTIN 4046356906852
Greutate pe bucată (inclusiv ambalajul) 7.620 g
Greutate pe bucată (fără ambalaj) 7.620 g
Cod tarifar vamal 85444995
Țara de origine DE


ECLASS

ECLASS-9.0 27062011
ECLASS-10.0.1 27061801
ECLASS-11.0 27061801

ETIM

ETIM 8.0 EC003249

UNSPSC

UNSPSC 21.0 26121600

EAC


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Produse compatibile