Cable gland - HC-B-GB-M25-ER-AL
1414664

Set consisting of: EVO metal adapter 1414257, metal screw connection with bending armor rod 1415183, M25


Detalii despre produs




Product type Cable gland with bayonet locking
No. of conductors 1
Type of the screw connection M25
Type with bend protection sleeve
Shielded no

Desen dimensional
Wrench size, union nut 29 mm
Wrench size, support 29 mm

Color silver
Sealing material EPDM (Screw connection)
NBR (Adapter O-ring)
Material, pressure screw Nickel-plated brass
Cable gland material Nickel-plated brass

Cable structure
External cable diameter 9 mm ... 17 mm
Master cable data/connection data
Tightening torque, union nut 7.50 Nm

Mechanical data
Type of the screw connection M25

Ambient conditions
Degree of protection IP66
IP67
Ambient temperature (operation) -40 °C ... 100 °C

Număr articol 1414664
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs BF7APM
Pagina de catalog Pagina 660 (C-2-2019)
GTIN 4055626031156
Greutate pe bucată (inclusiv ambalajul) 270,7 g
Greutate pe bucată (fără ambalaj) 270,7 g
Cod tarifar vamal 85389099
Țara de origine DE


ECLASS

ECLASS-9.0 27144432
ECLASS-10.0.1 27144432
ECLASS-11.0 27144432

ETIM

ETIM 8.0 EC000441

UNSPSC

UNSPSC 21.0

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU D-DE.HB35.B.00387

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”