Cable gland - HC-B-G-M25-EC-AL
1411446

EVO EMC cable gland with bayonet locking, B series, size M25, cable diameter: 11 - 16 mm


Detalii despre produs




Product type Cable gland with bayonet locking
No. of conductors 1
Type of the screw connection M25
Shielded yes

Desen dimensional
Width 54 mm
Height 57.5 mm
Depth 57.3 mm
Wrench size, union nut 27 mm

Color silver
Material Die-cast aluminum, corrosion-resistant
Sealing material NBR (O-ring)
NBR ()
Material, pressure screw Nickel-plated brass
Cable seal material NBR
Cable gland material Aluminum
Housing material Die-cast aluminum, corrosion resistant

Cable structure
External cable diameter 11 mm ... 16 mm
Master cable data/connection data
Tightening torque, union nut 7.50 Nm

Mechanical data
Type of the screw connection M25

Ambient conditions
Degree of protection IP66
IP67
Degree of protection 4 (UL 50e)
4X (UL 50e)
12 (UL 50e)
Ambient temperature (operation) -40 °C ... 125 °C (static)

Număr articol 1411446
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs BF7APM
Pagina de catalog Pagina 605 (C-2-2019)
GTIN 4046356932387
Greutate pe bucată (inclusiv ambalajul) 81,6 g
Greutate pe bucată (fără ambalaj) 80,8 g
Cod tarifar vamal 85389099
Țara de origine DE


ECLASS

ECLASS-9.0 27144432
ECLASS-10.0.1 27144432
ECLASS-11.0 27144432

ETIM

ETIM 8.0 EC000441

UNSPSC

UNSPSC 21.0 39121300

cUL Recognized

Approval ID: E255026

UL Recognized

Approval ID: E255026

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU D-DE.HB35.B.00387

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”