Conductor connectors - QPD C 4PE6,0 2X9-14 GY
1410413

QUICKON cable connector, gray, 4+PE-pos., 2.5 mm2 ... 6.0 mm2/690 V/40 A, for cable diameter of 9 mm ... 14 mm.


Detalii despre produs




Type QPD 5x6,0
Product type Cable connector
Number of positions 5
Connection profile 4+PE
Position marking 1, 2, L, N, PE
Number of connections per position 1
Locking type Screw locking
Coding Coding profile
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Connection technology
Connection method QUICKON fast connection
Connection system, internal IDC connection
Connection technology QUICKON connection
Frequency of connections between conductors of the same cross section 10
Conductor connection
Conductor cross section solid 2.5 mm² ... 6 mm²
Conductor cross section flexible 2.5 mm² ... 6 mm²
Conductor cross section AWG 14 ... 10
Wrench size, union nut 30 mm
Tightening torque, union nut 15 Nm

Desen dimensional
Width 39.6 mm
Height 39.6 mm
Length 125.6 mm
Diameter 39.6 mm
Wrench size 30 mm

Rated surge voltage (II/2) 8 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 6 kV
Rated current 40 A
Contact resistance < 3 mΩ
rated voltage (II/2) 1000 V
rated voltage (III/2) 1000 V
Rated voltage (III/3) 690 V
Nominal voltage UN 690 V
Nominal current IN 40 A

Color gray
Flammability rating according to UL 94 V0
Insulating material PA
Contact material Cu
Contact surface material silver-plated
Contact carrier material PA
Housing material PA

Insertion/withdrawal cycles >= 50 (QUICKON connections max. 10)

Cable structure
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter VDE 0295 class 1 to 6/min. 0.15 mm
External cable diameter 9 mm ... 14 mm
Material wire insulation PVC/PE/TPE/rubber
Position marking 1, 2, L, N, PE
Wire diameter including insulation 2.95 mm ... 5 mm

Wrench size 30 mm

Degree of protection IP66
IP68 (2 m / 24 h)
IP69K
Ambient temperature (operation) -40 °C ... 100 °C
Temperature when conductor connected -5 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 100 °C

Număr articol 1410413
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Indicație Produs la comandă (nereturnabil)
Cod produs BF6CCC
Pagina de catalog Pagina 190 (NTK-2014)
GTIN 4046356929530
Greutate pe bucată (inclusiv ambalajul) 141,8 g
Greutate pe bucată (fără ambalaj) 141,8 g
Cod tarifar vamal 85366990
Țara de origine PL


ECLASS

ECLASS-9.0 27440604
ECLASS-10.0.1 27440604
ECLASS-11.0 27440605


Avantajele dumneavoastră

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection