By the meter, Cable reel, shielded, PUR halogen-free, black-gray RAL 7021, 5-wire, color single wire: Brown, white, blue, black, gray, cable length: 100 m
Detalii despre produs
Product type
Cable by the meter
Number of positions
5
Application
Connector
Shielded
yes
Cable length
100 m
Cable weight
43 kg/km
UL AWM Style
20549 / 10493 (80°C/300 V)
Number of positions
5
Shielded
yes
Cable type
PUR halogen-free black [PUR]
Conductor structure signal line
42x 0.10 mm
AWG signal line
22
Conductor cross section
5x 0.34 mm² (Signal line)
Wire diameter incl. insulation
1.27 mm ±0.02 mm (Signal line)
External cable diameter
5.25 mm ±0.2 mm
Outer sheath, material
PUR
External sheath, color
black-gray RAL 7021
Conductor material
Bare Cu litz wires
Material wire insulation
PP
Single wire, color
Brown, white, blue, black, gray
Thickness, insulation
≥ 0.21 mm
Thickness, outer sheath
approx. 0.5 mm
Overall twist
5 wires around filler to the core
Optical shield covering
80 %
Max. conductor resistance
max. 57 Ω/km (at 20 °C)
Insulation resistance
70 GΩ*km (at 20 °C)
Nominal voltage, cable
300 V (at 20 °C)
Test voltage Core/Core
3000 V (at 20 °C)
Smallest bending radius, fixed installation
26 mm
Smallest bending radius, movable installation
52 mm (up to +60 °C)
Max. bending cycles
10000000
Halogen-free
in accordance with DIN VDE 0472 part 815
in accordance with DIN EN 50267-2-1
Flame resistance
in accordance with UL 758/1581 FT2
DIN EN 60332-2-2 (20 s)
Resistance to oil
in accordance with DIN EN 60811-2-1
Other resistance
Highly resistant to acids, alkaline solutions and solvents
hydrolysis and microbe resistant
Resistant to salt water
partly UV-resistant in accordance with DIN EN ISO 4892-2-A
abrasion-resistant
Special properties
Flexible cable conduit capable
Silicone-free
Free of substances which would hinder coating with paint or varnish
Low adhesion surface
Ambient temperature (operation)
-40 °C ... 80 °C (cable, fixed installation)
-25 °C ... 80 °C (Cable, flexible installation)
Număr articol
1501728
Unitate de ambalare
1 Bucată
Cantitate minimă pentru comandă
1 Bucată
Indicație
Produs la comandă (nereturnabil)
Cod produs
BF1LBA
Pagina de catalog
Pagina 303 (C-2-2019)
GTIN
4017918813437
Greutate pe bucată (inclusiv ambalajul)
4.271 g
Greutate pe bucată (fără ambalaj)
4.056 g
Cod tarifar vamal
85444995
Țara de origine
DE
ECLASS
ECLASS-9.0
27062011
ECLASS-10.0.1
27061801
ECLASS-11.0
27061801
ETIM
ETIM 8.0
EC003249
UNSPSC
UNSPSC 21.0
26121600
EAC
Approval ID: RU D-DE.HB35.B.00371
China RoHS
Environmentally friendly use period: unlimited = EFUP-e