Adapter cable - CABLE-15/8/060/RSM/INDEL
2702220

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MM30), 15/8-pos., cable length: 0.6 m, for controller: INDEL


Detalii despre produs




To the device
Connection method RJ45
To the device
Connection method D-SUB-15 male/D-SUB-15 female
Number of positions 15

Width 22.5 mm

Cable length 0.6 m
Outer sheath, material LSHF (FRNC)
Conductor material Bare Cu litz wires
Shielding Plastic-coated aluminum foil, tinned copper braided shield
Soldering on D-SUB housing
Conductor resistance ≤ 260 Ω/km

Ambient conditions
Ambient temperature (operation) -20 °C ... 60 °C (for fixed installation)
0 °C ... 50 °C (for flexible installation)
Ambient temperature (storage/transport) -20 °C ... 70 °C

Număr articol 2702220
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs DNA24Z
GTIN 4055626042510
Greutate pe bucată (inclusiv ambalajul) 93,2 g
Greutate pe bucată (fără ambalaj) 93,2 g
Cod tarifar vamal 85444290
Țara de origine DE


ECLASS

ECLASS-9.0 27149290
ECLASS-10.0.1 27149290
ECLASS-11.0 27371390

ETIM

ETIM 8.0 EC002498

UNSPSC

UNSPSC 21.0 26121600

EAC

ID de înregistrare: RU*-DE.HB*35.B00385

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Avantajele dumneavoastră

Option to connect to safe PSR-RSM4 and PSR-MM30 over-speed safety relays
Suitable for connection to the existing motor feedback interface of an electrical drive
Controller type:INDEL
15-pos. D-SUB connection
Length of connecting cable to over-speed safety relay: 0.6 m