Phoenix Contact emergency stop switches are electromechanical switching devices with a safety function. They are used to safely shut down or stop machines and systems in order to prevent or minimize personal injury and property damage. The portfolio includes a modular system as well as a preconfigured solution. The modular emergency stop switch is comprised of the following components: - PSR-ESS-M0-H100 /...110 / ...120 actuator - PSR-ESS-ACC-CB1-C... module holder - PSR-ESS-ACC-CB1-NC-SC or PSR-ESS-ACC-CB1-SM-SC safe contact module Further contact modules can be combined if required.
PSR-ESS-M0-H120
-
Actuator
1221753
Actuator with light-up anti-lock collar for modular emergency stop switches, for combination with module holder and contact module as a functional unit, panel installation, bayonet lock
Detalii despre produs
UL Listed
ID de înregistrare: E140324cUL Listed
ID de înregistrare: E140324Functional Safety
ID de înregistrare: B 029429 0031cULus Listed
Produse compatibile
Avantajele dumneavoastră
Modular system allows an efficient solution for individual applications
Bayonet lock allows tool-free connection with the actuator
Rapid on-site diagnostics with color-coded switching position indicator
Increased occupational safety with illuminated cover as an option