AC charging cable - EV-T2G3PC-3AC20A-5,0M2,5ESBK01
1628348

CHARX connect, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, 20 A / 480 V (AC), C-Line, housing: black, gray, PHOENIX CONTACT logo, cable: 5 m, black, straight


Detalii despre produs


Mobile AC charging cable with Vehicle Connector and Infrastructure plug for charging electric vehicles (EV) with alternating current (AC), via type 2 Vehicle Inlets, compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)



Product type AC charging cable
Application for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
compatible with type 2 infrastructure charging sockets at charging stations for electromobility (EVSE)
Type Mobile AC charging cable
with vehicle charging connector and infrastructure charging plug
Design with protective cap
Affixed logo PHOENIX CONTACT logo
Charging mode Mode 3, Case B
Charging standard Type 2

Number of phases 3
Type of signal transmission Pulse width modulation
Note on the connection method Crimp connection, cannot be disconnected
Coding 680 Ω (between PE and PP)
Maximum capacity 16.63 kW
Type of charging current AC 3-phase
Charging power 16.63 kW
Charging current 20 A
Power contact
Number 5 (L1, L2, L3, N, PE)
Rated voltage 480 V AC
Rated current 20 A
Signal contact
Number 2 (CP, PP)
Rated voltage 30 V AC
Rated current 2 A

Desen dimensional
Width 70 mm (Vehicle charging connector)
58 mm (Infrastructure charging plug)
Height 137 mm (Vehicle charging connector)
131.8 mm (Infrastructure charging plug)
Depth 215.9 mm (Vehicle charging connector)
233.4 mm (Infrastructure charging plug)

Housing material Plastic
Material of grip body Soft plastic
Material protective cap Soft plastic
Material mating face Plastic
Material surface of contacts Ag
Design
Design C-Line
Color Housing black
Color Connection profile black
Color Handle area gray
Color Protective cap black
Customer variations On request

Cable length 5 m
3-phase, gray-black,
with a straight metric cable
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Cable weight max. 250 kg/km
Conductor type straight
Conductor structure 5 x 2.5 mm² + 1 x 0.5 mm²
Cable type Class 5
External cable diameter 12.8 mm ±0.4 mm
Outer sheath, material TPE-U
External sheath, color black
Bending radius min. 192 mm (15x diameter)
Conductor resistance ≤ 0.00798 Ω/m (based on a power core, at an ambient temperature of 20°C)
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Cable weight max. 250 kg/km
Cable type Class 5
Cable type straight
Cable structure 5 x 2.5 mm² + 1 x 0.5 mm²
External cable diameter 12.8 mm ±0.4 mm
Outer sheath, material TPE-U
External sheath, color black
Conductor resistance ≤ 0.00798 Ω/m (based on a power core, at an ambient temperature of 20°C)

Bending radius min. 192 mm (15x diameter)
Mechanical data
Insertion force < 100 N
Withdrawal force < 100 N

Ambient conditions
Ambient temperature (operation) -40 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Standards
Standards/regulations IEC 62196-2

Număr articol 1628348
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs XWBAEC
Pagina de catalog Pagina 29 (C-7-2019)
GTIN 4055626519128
Greutate pe bucată (inclusiv ambalajul) 2.169 g
Greutate pe bucată (fără ambalaj) 2.169 g
Cod tarifar vamal 85444290
Țara de origine PL


ECLASS

ECLASS-9.0 27144705
ECLASS-10.0.1 27144705
ECLASS-11.0 27144705

ETIM

ETIM 8.0 EC002897

UNSPSC

UNSPSC 21.0 39121500

IECEE CB Scheme

ID de înregistrare: DE1-65890
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
480 V 20 A

VDE Zeichengenehmigung

ID de înregistrare: 40045394
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
480 V 20 A

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Avantajele dumneavoastră

Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request – for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements
Laser-marked mating face in accordance with DIN EN 17186