AC charging cable - EV-T2G3PC-1AC32A-7,0M6,0ESBK01
1628198

CHARX connect, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, 32 A / 250 V (AC), C-Line, housing: black, gray, PHOENIX CONTACT logo, cable: 7 m, black, straight


Detalii despre produs


Mobile AC charging cable with Vehicle Connector and Infrastructure plug for charging electric vehicles (EV) with alternating current (AC), via type 2 Vehicle Inlets, compatible with type 2 Infrastructure Socket Outlets at charging stations for E-Mobility (EVSE)



Product type AC charging cable
Application for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
compatible with type 2 infrastructure charging sockets at charging stations for electromobility (EVSE)
Type Mobile AC charging cable
with vehicle charging connector and infrastructure charging plug
Design with protective cap
Affixed logo PHOENIX CONTACT logo
Charging mode Mode 3, Case B
Charging standard Type 2

Number of phases 1
Type of signal transmission Pulse width modulation
Note on the connection method Crimp connection, cannot be disconnected
Coding 220 Ω (between PE and PP)
Type of charging current AC single-phase
Charging power 8 kW
Charging current 32 A
Power contact
Number 3 (L1, N, PE)
Rated voltage 250 V AC
Rated current 32 A
Signal contact
Number 2 (CP, PP)
Rated voltage 30 V AC
Rated current 2 A

Desen dimensional
Width 70 mm (Vehicle charging connector)
58 mm (Infrastructure charging plug)
Height 137 mm (Vehicle charging connector)
131.8 mm (Infrastructure charging plug)
Depth 215.9 mm (Vehicle charging connector)
233.4 mm (Infrastructure charging plug)
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
Color Handle area gray
Color Protective cap black
Customer variations On request

Cable length 7 m
Type 2 AC Vehicle Connector with Type 2 Infrastructure Plug and straight metric cable, C line
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Cable weight max. 305 kg/km
Conductor type straight
Conductor structure 3 x 6.0 mm² + 1 x 0.5 mm²
Cable type Class 5
External cable diameter 12.8 mm ±0.4 mm
Outer sheath, material TPE-U
Bending radius min. 96 mm (7.5x diameter)
Conductor resistance ≤ 0.0033 Ω/m (based on a power core, at an ambient temperature of 20°C)
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Cable weight max. 305 kg/km
Cable type Class 5
Cable type straight
Cable structure 3 x 6.0 mm² + 1 x 0.5 mm²
External cable diameter 12.8 mm ±0.4 mm
Outer sheath, material TPE-U
Conductor resistance ≤ 0.0033 Ω/m (based on a power core, at an ambient temperature of 20°C)

Bending radius min. 96 mm (7.5x diameter)
Mechanical data
Insertion force < 100 N
Withdrawal force < 100 N

Ambient conditions
Ambient temperature (operation) -40 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Standards
Standards/regulations IEC 62196-2

Număr articol 1628198
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs XWBAEC
GTIN 4055626395616
Greutate pe bucată (inclusiv ambalajul) 3.048 g
Greutate pe bucată (fără ambalaj) 3.048 g
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
ID de înregistrare: DE1-65890
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
250 V 32 A

VDE Zeichengenehmigung

ID de înregistrare: 40045394
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
250 V 32 A