AC charging cable - EV-T2G3C-1AC20A-4,0M2,5ESBK11
1180028

CHARX connect, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap, Type 2, IEC 62196-2, 20 A / 250 V (AC), C-Line, housing: black, gray, cable: 4 m, black, straight


Detalii despre produs


AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via type 2 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)



Product type AC charging cable
Application for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets
for installation at charging stations for electromobility (EVSE)
Type AC charging cable
with vehicle charging connector and open cable end
Design with protective cap
Charging mode Mode 3, Case C
Charging standard Type 2

Number of phases 1
Type of signal transmission Pulse width modulation
Note on the connection method Crimp connection, cannot be disconnected
Coding 680 Ω (between PE and PP)
Maximum capacity 5 kW
Type of charging current AC single-phase
Charging power 5 kW
Charging current 20 A
Power contact
Number 3 (L1, N, PE)
Rated voltage 250 V AC
Rated current 20 A
Signal contact
Number 2 (CP, PP)
Rated voltage 30 V AC
Rated current 2 A

Desen dimensional
Width 70 mm (Vehicle charging connector)
Height 137 mm (Vehicle charging connector)
Depth 215.9 mm (Vehicle charging connector)
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
Color Handle area black
Color Protective cap black
Customer variations On request

Cable length 4 m
1-phase, black,
with a straight metric cable
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Cable weight max. 163 kg/km
Conductor type straight
Conductor structure 3 x 2.5 mm² + 1 x 0.5 mm²
Cable type Class 5
External cable diameter 10.2 mm ±0.3 mm
Stripping length 70 mm ±5 mm
Outer sheath, material TPE-U
External sheath, color black
Bending radius min. 153 mm (15x diameter)
Conductor resistance ≤ 0.00798 Ω/m (based on a power core, at an ambient temperature of 20°C)
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Cable weight max. 163 kg/km
Cable type Class 5
Cable type straight
Cable structure 3 x 2.5 mm² + 1 x 0.5 mm²
Stripping length of the sheath 70 mm ±5 mm
External cable diameter 10.2 mm ±0.3 mm
Outer sheath, material TPE-U
External sheath, color black
Conductor resistance ≤ 0.00798 Ω/m (based on a power core, at an ambient temperature of 20°C)

Bending radius min. 153 mm (15x diameter)
Mechanical data
Insertion force < 100 N
Withdrawal force < 100 N

Ambient conditions
Ambient temperature (operation) -40 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Standards
Standards/regulations IEC 62196-2

Număr articol 1180028
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs XWBAAC
GTIN 4063151214296
Greutate pe bucată (inclusiv ambalajul) 1.173 g
Greutate pe bucată (fără ambalaj) 1.093 g
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
ID de înregistrare: DE1-61066/M1
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
250 V 20 A

VDE Zeichengenehmigung

ID de înregistrare: 40045387
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
250 V 20 A