AC charging cable - EV-T1G3K-1AC20A-5,0M2,5ESBK01
1627362

CHARX connect, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, Type 1, IEC 62196-2, SAE J1772, 20 A / 250 V (AC), C-Line, housing: black, gray, PHOENIX CONTACT logo, cable: 5 m, black, straight


Detalii despre produs


AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via type 1 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)



Product type AC charging cable
Application for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets
for installation at charging stations for electromobility (EVSE)
Type AC charging cable
with vehicle charging connector and open cable end
Design with protective cap
Affixed logo PHOENIX CONTACT logo
Charging mode Mode 3, Case C
Charging standard Type 1

Number of phases 1
Type of signal transmission Pulse width modulation
Note on the connection method Crimp connection, cannot be disconnected
Coding 480 Ω (Lever actuated)
150 Ω (Lever not actuated)
Maximum capacity 5 kW
Type of charging current AC single-phase
Charging power 5 kW
Charging current 20 A
Power contact
Number 3 (L1, N, PE)
Rated voltage 250 V AC
Rated current 20 A
Signal contact
Number 2 (CP, CS)
Rated voltage 30 V AC
Rated current 2 A

Desen dimensional
Width 58 mm (Vehicle charging connector)
Height 151.1 mm (Vehicle charging connector)
Depth 236.1 mm (Vehicle charging connector)

Housing material Plastic
Material of grip body Soft plastic
Material protective cap Soft plastic
Actuating lever material Metal
Material mating face Plastic
Material surface of contacts Ag
Design
Design C-Line
Color Housing black
Color Connection profile black
Color Handle area gray
Color Actuation element silver
Color Protective cap black
Customer variations On request

Cable length 5 m
1-phase, gray-black,
with a straight metric cable
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Cable weight max. 163 kg/km
Conductor type straight
Conductor structure 3 x 2.5 mm² + 1 x 0.5 mm²
Cable type Class 5
External cable diameter 10.2 mm ±0.3 mm
Stripping length 70 mm ±5 mm
Outer sheath, material TPE-U
External sheath, color black
Bending radius min. 153 mm (15x diameter)
Conductor resistance ≤ 0.00798 Ω/m (based on a power core, at an ambient temperature of 20°C)
Wiring standards/regulations prEN 50620 / DIN EN 50620
Wiring certifications VDE
Cable weight max. 163 kg/km
Cable type Class 5
Cable type straight
Cable structure 3 x 2.5 mm² + 1 x 0.5 mm²
Stripping length of the sheath 70 mm ±5 mm
External cable diameter 10.2 mm ±0.3 mm
Outer sheath, material TPE-U
External sheath, color black
Conductor resistance ≤ 0.00798 Ω/m (based on a power core, at an ambient temperature of 20°C)

Bending radius min. 153 mm (15x diameter)
Mechanical data
Insertion force < 75 N
Withdrawal force < 75 N

Ambient conditions
Ambient temperature (operation) -30 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Standards
Standards/regulations IEC 62196-2
SAE J1772

Număr articol 1627362
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs XWBAAA
Pagina de catalog Pagina 24 (C-7-2019)
GTIN 4055626317014
Greutate pe bucată (inclusiv ambalajul) 1.452 g
Greutate pe bucată (fără ambalaj) 1,374 g
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
ID de înregistrare: DE1-60844
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
250 V 20 A

VDE Zeichengenehmigung

ID de înregistrare: 40045364
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
250 V 20 A