AC charging cable - EV-T1G3C-1AC30A-5,0M6,0JSBK11U
1449814

CHARX connect, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, without protective cap, Type 1, IEC 62196-2, SAE J1772, PSE, 30 A / 250 V (AC), C-Line, PHOENIX CONTACT logo, cable: 5 m, black, straight


Detalii despre produs


AC charging cable with vehicle charging connector and free cable end for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)



Product type AC charging cable
Application for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets
for installation at charging stations for electromobility (EVSE)
Type AC charging cable
with vehicle charging connector and open cable end
Design without protective cap
Affixed logo PHOENIX CONTACT logo
Charging mode Mode 3, Case C
Charging standard Type 1

Number of phases 1
Type of signal transmission Pulse width modulation
Note on the connection method Crimp connection, cannot be disconnected
Coding 480 Ω (Lever actuated)
150 Ω (Lever not actuated)
Type of charging current AC single-phase
Charging power 7.5 kW
Charging current 30 A
Power contact
Number 3 (L1, N, PE)
Rated voltage 250 V AC
Rated current 30 A
Signal contact
Number 2 (CP, CS)
Rated voltage 30 V AC
Rated current 2 A

Housing material Plastic
Material of grip body Soft plastic
Material protective cap Soft plastic
Actuating lever material Metal
Material mating face Plastic
Material surface of contacts Ag
Design
Design C-Line
Color Housing black
Color Connection profile black
Color Handle area black
Color Actuation element silver
Color Protective cap black
Customer variations On request

Cable length 5 m
Wiring certifications PSE
Cable weight max. 420 kg/km
Conductor type straight
Conductor structure 3 x 6.0 mm² + 1 x 0.75 mm²
External cable diameter 16.3 mm
Stripping length 60 mm ±15 mm
Conductor resistance ≤ 0.00317 Ω/m (based on a power core, at an ambient temperature of 20°C)
Wiring certifications PSE
Cable weight max. 420 kg/km
Cable type straight
Cable structure 3 x 6.0 mm² + 1 x 0.75 mm²
Stripping length of the sheath 60 mm ±15 mm
External cable diameter 16.3 mm
Conductor resistance ≤ 0.00317 Ω/m (based on a power core, at an ambient temperature of 20°C)

Mechanical data
Insertion force < 75 N
Withdrawal force < 75 N

Ambient conditions
Ambient temperature (operation) -30 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Standards
Standards/regulations IEC 62196-2
SAE J1772
PSE

Număr articol 1449814
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs XWBAAA
GTIN 4063151834784
Greutate pe bucată (inclusiv ambalajul) 2.416 g
Greutate pe bucată (fără ambalaj) 2.416 g
Cod tarifar vamal 85444290
Țara de origine PL


ECLASS

ECLASS-11.0 27144705

PSE

ID de înregistrare: JET7416-43006-1001
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
250 V 30 A

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Produse compatibile

Avantajele dumneavoastră

Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request – for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements
Laser-marked mating face in accordance with DIN EN 17186