AC charging cable - EV-T1G2C-1AC32A-25FT10ASBK11U
1285923

CHARX connect, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, without protective cap, Type 1, SAE J1772, 32 A / 250 V (AC), C-Line, PHOENIX CONTACT logo, cable: 25 ft, black, straight, NOTE: Cable management may be required.


Detalii despre produs


AC charging cable with vehicle charging connector and free cable end for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)



Product type AC charging cable
Application for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets
for installation at charging stations for electromobility (EVSE)
Type AC charging cable
with vehicle charging connector and open cable end
Design without protective cap
Affixed logo PHOENIX CONTACT logo
Charging mode AC level 2
Charging standard Type 1

Number of phases 1
Type of signal transmission Pulse width modulation
Note on the connection method Crimp connection, cannot be disconnected
Coding 480 Ω (Lever actuated)
150 Ω (Lever not actuated)
Type of charging current AC single-phase
Charging power 8 kW
Charging current 32 A
Power contact
Number 3 (L1, N, PE)
Rated voltage 250 V AC
Rated current 32 A
Signal contact
Number 2 (CP, CS)
Rated voltage 30 V AC
Rated current 2 A

Desen dimensional
Width 58 mm (Vehicle charging connector)
Height 151.1 mm (Vehicle charging connector)
Depth 236.1 mm (Vehicle charging connector)

Housing material Plastic
Material of grip body Soft plastic
Material protective cap Soft plastic
Actuating lever material Metal
Material mating face Plastic
Material surface of contacts Ag
Design
Design C-Line
Color Housing black
Color Connection profile black
Color Handle area black
Color Actuation element silver
Color Protective cap black
Customer variations On request

Cable length 25 ft
Wiring standards/regulations UL 62
FFSO7.E343212
Cable weight max. 385 kg/km
Conductor type straight
Conductor structure 3 x 10 AWG + 1 x 18 AWG
External cable diameter 17 mm ±0.4 mm
Stripping length 70 mm ±5 mm
Outer sheath, material TPE
Bending radius min. 255 mm (15x diameter)
Conductor resistance ≤ 0.00351 Ω/m (based on a power core, at an ambient temperature of 20°C)
Wiring standards/regulations UL 62
FFSO7.E343212
Cable weight max. 385 kg/km
Cable type straight
Cable structure 3 x 10 AWG + 1 x 18 AWG
Stripping length of the sheath 70 mm ±5 mm
External cable diameter 17 mm ±0.4 mm
Outer sheath, material TPE
Conductor resistance ≤ 0.00351 Ω/m (based on a power core, at an ambient temperature of 20°C)

Bending radius min. 255 mm (15x diameter)
Mechanical data
Insertion force < 75 N
Withdrawal force < 75 N

Ambient conditions
Ambient temperature (operation) -30 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Connection in accordance with standard
Normative cable length restrictions NOTE: Cable management may be required.
Cable management is required in certain regions if the cable length exceeds 5.0 m (Switzerland) or 7.5 m (USA) (IEC 61851-1).
Standards
Standards/regulations SAE J1772

Număr articol 1285923
Unitate de ambalare 1 Bucată
Cantitate minimă pentru comandă 1 Bucată
Cod produs XWBAAA
GTIN 4063151493226
Greutate pe bucată (inclusiv ambalajul) 3.138 g
Greutate pe bucată (fără ambalaj) 3.138 g
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
ID de înregistrare: E473195-20160303
Approval Specification Data
Tensiune nominală UN Curent nominal IN Secțiune transversală AWG Secțiune transversală mm2
250 V 32 A - 10