SK 5,08/3,8:UNBEDRUCKT
-
Marker card
0805412
Marker card, Sheet, white, unlabeled, can be labeled with: Marker pen: without print, mounting type: adhesive, for terminal block width: 5.08 mm, Number of individual labels: 120, text field height: 3.8 mm, text field width: 5.08 mm
Detalhes dos produtos
General | Can be labeled with CMS |
Product type | Terminal marking |
Pitch | 5.08 mm |
Type | Label |
Data management status | |
Article revision | 02 |
Marking | |
Number of individual labels | 120 |
Number of individual labels per row | 10 |
Number of marker strips | 12 |
Printing | without print |
Identification technology | manually |
Width | 5.08 mm |
Text field width | 5.08 mm |
Height | 3.8 mm |
Text field height | 3.80 mm |
Pitch | 5.08 mm |
Foil strength | 53 µm |
Adhesive strength | 20 µm |
Adhesive | Acrylic |
Color | white (RAL 9010) |
Material | Polyester |
Components | free from silicone and halogen |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 150 °C |
Ambient temperature (assembly) | > 15 °C |
Recommended storage conditions | 23 °C / 50% relative humidity. Storage in the original packaging is recommended prior to processing. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 12 months |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | adhesive |
N.º de artigo | 0805412 |
Pcs./Emb | 10 Unidade |
Quantidade mínima de pedido | 10 Unidade |
Chave comercial | BG2 |
Chave de produto | BG2113 |
Página de catálogo | Página 502 (CL-2009) |
GTIN | 4017918129170 |
Peso por unidade (inclusive embalagem) | 0,91 g |
Peso por unidade (excluindo embalagem) | 0,734 g |
Número do imposto alfandegário | 39199080 |
País de origem | PL |
ECLASS
ECLASS-11.0 | 27281101 |
ECLASS-12.0 | 27281101 |
ECLASS-13.0 | 27281101 |
ETIM
ETIM 9.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Cumpre os requisitos de substância segundo a Diretiva RoHS | Sim (Sem regras de exceção) |
EU REACH SVHC | |
Nota sobre as substâncias candidatas ao REACH (n.º CAS) | Nenhuma substância numa proporção superior a 0,1 % em massa |
Produtos compatíveis
Phoenix Contact S.A.
Sintra Business Park, Edifício n°1 Zona Industrial da Abrunheira, sala 0M, 2710-089 SINTRA