Marker strip - SK 10,0 WH:REEL
0812188

Marker strip, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 90000 mm, lettering field size: continuous x 10 mm, Number of individual labels: 54000


Detalhes dos produtos




General If you wish to process SK rolls with the THERMOMARK ROLL..., use the THERMOMARK ROLL-ERH external media hub

Product type Terminal marking
Pitch 90000 mm
Type Label
Marking
Number of individual labels 54000
Number of individual labels per row 10
Number of marker strips 7
Marking technology
Device 5146477 THERMOMARK ROLL
5146231 THERMOMARK X1.2
Ink ribbon 5145384 THERMOMARK-RIBBON 110
Printability Thermal transfer

Width 10 mm
Length 90 m
Pitch 90000 mm
Internal dimensions
Internal diameter 76.00 mm

Color white
Foil strength 53 µm
Adhesive strength 20 µm
Adhesive Acrylic
Material Polyester
Flammability rating according to UL 94 V2
Base element material Polyester
Components free from silicone and halogen
Silicone-free Yes

Test for substances that would hinder coating with paint or varnish
VW PV 3.10.7:2005-02
Result Test passed
UV resistance
Specification Following ISO 4892-2:2013-03
Result Test passed
Test duration 96 h
Wipe resistance of inscriptions
Specification DIN EN 61010-1 (VDE 0411-1):2011-07
DIN EN 62208 (VDE 0660-511):2012-06 (in parts)
Testing in a condensation changing climate in the presence of sulfur dioxide
Specification DIN 50018:2013-05
Result Test passed
Climate level AHT 1,0 S
Cycles 2
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Ambient conditions
Ambient temperature (operation) -40 °C ... 150 °C
Ambient temperature (assembly) > 15 °C
Recommended storage conditions 23 °C / 50% relative humidity. Storage in the original packaging is recommended prior to processing.

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type adhesive

N.º de artigo 0812188
Pcs./Emb 1 Unidade
Quantidade mínima de pedido 1 Unidade
Observação Produção ligada a pedido (sem devolução)
Chave comercial BG2
Chave de produto BG2111
Página de catálogo Página 148 (C-3-2019)
GTIN 4017918951276
Peso por unidade (inclusive embalagem) 1 382 g
Peso por unidade (excluindo embalagem) 1 382 g
Número do imposto alfandegário 39191080
País de origem DE


ECLASS

ECLASS-9.0 27141137
ECLASS-10.0.1 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500


Vantagens

The self-adhesive marker strips from the SK marking range mark products without a marker groove. Ideal for marking COMBICON connectors
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
The thermal transfer printer cutting units make it possible to trim precisely to the required length. This enables faster and cleaner equipment marking
Labeling service: Phoenix Contact can custom-label all SK ... markers in accordance with your requirements
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences. The marking is even suitable for use under harsh industrial conditions