TTC-6-MOV-C-120AC-UT-I - Surge protection device
2906840

Medium surge protection with integrated status indicator for a signal wire with grounded reference potential.


Detalhes dos produtos









Produtos compatíveis



Vantagens

Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features