PCB terminal block - MK3DS 3/ 4-5,08 BK
1931097

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of rows: 3, number of positions per row: 4, product range: MK3DS 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!


Detalhes dos produtos




Type PC terminal block can be aligned
Product line COMBICON Terminals M
Product type Printed circuit board terminal
Number of positions 4
Pitch 5.08 mm
Number of rows 3
Pin layout Linear pinning

Nominal current IN 17.5 A
Nominal voltage UN 400 V
Pollution degree 3
Rated voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
Rated voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV

Connection technology
Type PC terminal block can be aligned
Nominal cross section 2.5 mm²
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.2 mm² ... 4 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 12
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 2.5 mm²
2 conductors with same cross section, solid 0.2 mm² ... 1.5 mm²
2 conductors with same cross section, flexible 0.2 mm² ... 1.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm² ... 0.75 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 0.5 mm²
Stripping length 7 mm
Torque 0.5 Nm ... 0.6 Nm

Mounting type Wave soldering Wave soldering
Mounting type Wave soldering
Drive form screw head Slotted (L)

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (4 - 8 µm Sn)
Metal surface soldering area (top layer) Tin (4 - 8 µm Sn)
Material data - housing
Housing color black (9005)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Desenho cotado
Width 22.86 mm
Height 49.8 mm
Installed height 44.8 mm
Length of the solder pin 5 mm
Length 33.6 mm
Length of the solder pin 5 mm
Pin dimensions 0.9 x 0.9 mm
Hole diameter 1.3 mm
Pitch 5.08 mm

Test for conductor damage and slackening
Specification IEC 60998-2-1:1990-04
Result Test passed
Pull-out test
Specification IEC 60998-2-1:1990-04
Conductor cross section/conductor type/tractive force setpoint/actual value 0.2 mm² / solid / > 10 N
0.2 mm² / flexible / > 10 N
4 mm² / solid / > 60 N
2.5 mm² / flexible / > 50 N
Torque test
Specification IEC 60998-2-1:1990-04

Temperature-rise test
Specification IEC 60998-2-1:1990-04
Requirement temperature-rise test Increase in temperature ≤ 45 K
Insulation resistance
Specification IEC 60998-2-1:1990-04
Insulation resistance, neighboring positions 109 Ω
Air clearances and creepage distances |
Specification IEC 60664-1:2007-04
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 250 V
Rated surge voltage (III/3) 4 kV
minimum clearance value - non-homogenous field (III/3) 3 mm
minimum creepage distance (III/3) 3.2 mm
Rated insulation voltage (III/2) 400 V
Rated surge voltage (III/2) 4 kV
minimum clearance value - non-homogenous field (III/2) 3 mm
minimum creepage distance (III/2) 3 mm
Rated insulation voltage (II/2) 630 V
Rated surge voltage (II/2) 4 kV
minimum clearance value - non-homogenous field (II/2) 3 mm
minimum creepage distance (II/2) 3.2 mm

Vibration test
Specification IEC 60068-2-6:1995-03
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60998-2-1:1990-04
Temperature 850 °C
Time of exposure 5 s
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

N.º de artigo 1931097
Pcs./Emb 50 Unidade
Quantidade mínima de pedido 50 Unidade
Observação Produção ligada a pedido (sem devolução)
Chave comercial AAA
Chave de produto AAMFKL
GTIN 4017918828363
Peso por unidade (inclusive embalagem) 31,65 g
Peso por unidade (excluindo embalagem) 30,769 g
Número do imposto alfandegário 85369010
País de origem DE


ECLASS

ECLASS-9.0 27440401
ECLASS-10.0.1 27440401
ECLASS-11.0 27460101

ETIM

ETIM 8.0 EC002643

UNSPSC

UNSPSC 21.0

CSA

Approval Specification Data
Tensão nominal UN Corrente nominal IN Secção transversal American Wire Gauge Secção transversal mm2
Use group B
300 V 10 A 28 - 12
Use group D
300 V 10 A 28 - 12

cUL Recognized

Approval Specification Data
Tensão nominal UN Corrente nominal IN Secção transversal American Wire Gauge Secção transversal mm2
Use group B
125 V 20 A 30 - 12
Multi-conductor connection 125 V 20 A 2x - 16
Use group D
300 V 10 A 30 - 12
Multi-conductor connection 300 V 10 A 2x - 16

UL Recognized

Approval Specification Data
Tensão nominal UN Corrente nominal IN Secção transversal American Wire Gauge Secção transversal mm2
Use group B
125 V 20 A 30 - 12
Multi-conductor connection 125 V 20 A 2x - 16
Use group D
300 V 10 A 30 - 12
Multi-conductor connection 300 V 10 A 2x - 16

EAC

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Vantagens

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Conductor connection on several levels enables higher contact density
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
The latching on the side enables various numbers of positions to be combined