PCB header - MSTBA 2,5/ 6-G THT
1927535

PCB headers, color: black, contact surface: Tin, number of positions: 6, product range: MSTBA 2,5/..-G-THT, pitch: 5 mm, pin layout: Linear pinning, solder pin [P]: 2.9 mm, type of packaging: packed in cardboard, User information and design recommendations for through hole reflow technology can be found under: Downloads


Detalhes dos produtos




Type Component suitable for through hole reflow
Product type PCB headers
Number of positions 6
Pitch 5 mm
Mounting flange without
Pin layout Linear pinning

Maximum load current 12 A
Rated voltage (II/2) 400 V
Rated voltage (III/2) 320 V
Rated surge voltage (II/2) 4 kV
Rated surge voltage (III/2) 4 kV
Rated surge voltage (III/3) 4 kV

Mounting type THR soldering THR soldering
Mounting type THR soldering

Color black
Flammability rating according to UL 94 V0
Insulating material group IIIa
Insulating material PA
Contact surface Tin Sn
Contact surface material Sn

Desenho cotado
Installed height 9 mm
Length of the solder pin 2.9 mm
Length 12 mm
Length of the solder pin 2.9 mm
Hole diameter 1.4 mm
Pitch 5 mm

Type of packaging packed in cardboard
Outer packaging type Dry bag

N.º de artigo 1927535
Pcs./Emb 50 Unidade
Quantidade mínima de pedido 50 Unidade
Observação Produção ligada a pedido (sem devolução)
Chave comercial AAA
Chave de produto AAC1DD
Página de catálogo Página 146 (CC-2002)
GTIN 4017918821500
Peso por unidade (inclusive embalagem) 4,204 g
Peso por unidade (excluindo embalagem) 3,374 g
Número do imposto alfandegário 85366930
País de origem DE


ECLASS

ECLASS-9.0 27440402

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values