Panel feed-through terminal block - HDFK 16-VP GNYE
0717539

Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 76 A, cross section: 0.5 mm2 - 25 mm2, connection direction of the conductor to plug-in direction: 0 °, color: green-yellow


Detalhes dos produtos




Product type Panel feed-through terminal block
Number of positions 1
Pitch 12.1 mm
Number of connections 2
Number of potentials 1

Nominal current IN 76 A
Nominal voltage UN 500 V
Pollution degree 3
Rated voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV

Connection technology
Connector system HDFK 16
Nominal cross section 16 mm²
Conductor connection exterior
Connection method Screw connection with tension sleeve
Connection direction of the conductor to plug-in direction 0 °
Conductor cross section solid 0.5 mm² ... 25 mm²
Conductor cross section flexible 0.5 mm² ... 16 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 0.5 mm² ... 16 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.5 mm² ... 16 mm²
2 conductors with same cross section, solid 0.5 mm² ... 6 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 6 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 6 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 6 mm²
Internal cylindrical gage B7
Stripping length 16 mm
Torque 2 Nm ... 2.3 Nm
Conductor connection interior
Connection method Cable lug connection
Connection direction of the conductor to plug-in direction 0 °
Stripping length 16 mm
Torque 2 Nm ... 2.3 Nm

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics tin-plated
Material data - housing
Housing color green-yellow (6021 / 1018)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Safety note
Safety note • Only electrically qualified personnel may install and operate the product.
To recognize and prevent danger, the qualified personnel must be familiar with the basics of electrical engineering.
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product.
• The cable entry funnel is not safe to touch. Never connect or disconnect the terminal when it is energized. Take appropriate steps to ensure touch protection.
• To maintain the nominal voltage, align the cable lugs straight and centered, and cast the terminals on the inside.
 There is no electrical contact to the housing. Make sure that protective grounding is provided for green/yellow color variants and articles marked with PE.

Desenho cotado
Pitch 12.1 mm

Air clearances and creepage distances | 1. Insulation coordination
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 500 V
Rated surge voltage (III/3) 6 kV
minimum clearance value - non-homogenous field (III/3) 5.5 mm
minimum creepage distance (III/3) 6.3 mm

N.º de artigo 0717539
Pcs./Emb 50 Unidade
Quantidade mínima de pedido 50 Unidade
Chave comercial AAB
Chave de produto AA1DAB
GTIN 4017918913939
Peso por unidade (inclusive embalagem) 27,247 g
Peso por unidade (excluindo embalagem) 27,247 g
Número do imposto alfandegário 85369010
País de origem GR


ECLASS

ECLASS-10.0.1 27141134
ECLASS-9.0 27141134
ECLASS-11.0 27141134

ETIM

ETIM 8.0 EC001283

UNSPSC

UNSPSC 21.0

IECEE CB Scheme

Approval Specification Data
Tensão nominal UN Corrente nominal IN Secção transversal American Wire Gauge Secção transversal mm2
500 V 76 A - 16

EAC

cULus Recognized

Approval Specification Data
Tensão nominal UN Corrente nominal IN Secção transversal American Wire Gauge Secção transversal mm2
Use group B
600 V 85 A 20 - 4
Use group C
600 V 85 A 20 - 4

KEMA-KEUR

Approval Specification Data
Tensão nominal UN Corrente nominal IN Secção transversal American Wire Gauge Secção transversal mm2
500 V 76 A - 16

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Produtos compatíveis

Vantagens

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use
Reliable seal even with low-viscosity molding compounds