Polyamide Europe terminal strip, transparent, with wire protection, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 1 to 6 mm2
The connectors consist of junction box connectors and Europe connectors. These connectors are an integral part of any building installation. Our junction box connectors are available with Push-in connection and transparent housing for visual inspection. You can choose from various versions of the lamp-wire connectors for rigid and flexible conductors.
Mais informaçõesPolyamide Europe terminal strip, transparent, with wire protection, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 1 to 6 mm2
Polypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 0.5 to 4 mm2
Polyamide Europe terminal strip, transparent, for connecting solid conductors and stranded conductors with ferrules with a cross section of 0.75 to 6 mm2
Europe terminal strip consisting of polypropylene, white, to connect solid and stranded conductors with and without ferrules with a cross section from 0.75 to 6 mm2, 3-pos.
Polyamide Europe terminal strip, transparent, for connecting solid conductors and stranded conductors with ferrules with a cross section of 10 to 25 mm2
Polypropylene Europe terminal strip, black, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 10 to 25 mm2
Polyamide Europe terminal strip, transparent, with wire protection, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 6 to 16 mm2
Polypropylene Europe terminal strip, white, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 10 to 25 mm2
Polyamide Europe terminal strip, transparent, for connecting solid conductors and stranded conductors with ferrules with a cross section of 6 to 16 mm2
Polypropylene Europe terminal strip, black, for connecting solid conductors and stranded conductors with and without ferrules with a cross section of 1.5 to 16 mm2
Conectores de caixa de junção
Os conectores de caixa de junção da Phoenix Contact, disponíveis em três variantes, possibilitam uma cablagem sem ferramenta em espaços mais estreitos, graças à tecnologia de ligação. Pode cablar diferentes secções transversais num borne de ligação. Os condutores de um fio rígidos podem ser ligados no intervalo de secção transversal de 0,5 mm² até 2,5 mm² e os condutores multifilares rígidos (7 fios) podem ser ligados no intervalo de secção transversal de 1,5 mm² até 2,5 mm². As aberturas de teste integradas dos bornes de ligação permitem-lhe usar equipamentos de teste em estado cablado.
Barras de junção
Os bornes de ligação são compostos por peças metálicas de alta qualidade com superfícies anticorrosivas. Fixe os condutores de fio fino mesmo sem terminal ponteira graças à ligação de parafuso integrada. A caixa isolante das barras de junção é fabricada em poliamida sem halogéneo.