SACC-CI-M12FS-8P SMD R32X - Contact carrier
1238945

Contact carrier, 8-position, Socket, straight, M12, A-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Detalhes dos produtos








Produtos compatíveis



Vantagens

Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Optional shield connection and seal for the device when not plugged in