The AXC F 3 FAN module is a fan module for reducing the device temperature and can be attached to the AXC F 3152. The fan is activated based on the temperature and its speed is controlled. This guarantees a long service life. Applicative monitoring enables the early detection of signs of aging and allows the fan to be replaced before failure can occur.
AXC F 3 FAN MODULE
-
Fan
1173450
Fan module for the AXC F 3152
Detalhes dos produtos
Vantagens
Reduces the thermal load on your AXC F 3152
Allows reliable operation of the AXC F 3152 in tight spaces or at high ambient temperatures.
Fan status can be read in context for early detection of the fan’s ageing effects
Automatic temperature-controlled operation