Configurable safety module (basic module), 8 safe inputs, 4 safe outputs, 4 reset inputs or 4 signal outputs, 4 clock outputs, can be extended via TBUS, up to SIL 3, Cat. 4/PL e, plug-in screw terminal block, TBUS connector not included
As easy as a safety relay, as flexible as a safety controller: With our configurable safety modules, you can implement solutions efficiently with as little as three safety functions. Thanks to the TÜV-certified software, you do not need any programming knowledge to create the safety logic. Thanks to the modular design, the functionality can be flexibly adapted and extended to meet your requirements.
Mais informaçõesConfigurable safety module (basic module), 8 safe inputs, 4 safe outputs, 4 reset inputs or 4 signal outputs, 4 clock outputs, can be extended via TBUS, up to SIL 3, Cat. 4/PL e, plug-in screw terminal block, TBUS connector not included
Safe extension module with 8 safe inputs and 4 safe outputs, 4 reset inputs or 4 signal outputs, 4 clock outputs, TBUS interface, up to SIL 3, Cat. 4/PL e, pluggable screw terminal block, TBUS connector included
Safe extension module for monitoring zero-speed, speed, direction of rotation, monitoring of 2 axes, NPN/PNP proximity switch, 2x TTL encoders without voltage monitoring, SIL 3, Cat. 4/PL e, pluggable screw terminal block, TBUS connector included
Safe extension module for monitoring zero-speed, speed, direction of rotation, monitoring of 2 axes, NPN/PNP proximity switch, 2x TTL encoders without voltage monitoring, SIL 3, Cat. 4/PL e, pluggable Push-in terminal block, TBUS connector included
Safe extension module with 8 safe inputs and 2 safe outputs, 2 reset inputs, 2 signal outputs, 4 clock outputs, TBUS interface, up to SIL 3, Cat. 4/PL e, pluggable Push-in terminal block, TBUS connector included
Safe extension module with 8 safe inputs and 2 safe outputs, 2 reset inputs, 2 signal outputs, 4 clock outputs, TBUS interface, up to SIL 3, Cat. 4/PL e, pluggable screw terminal block, TBUS connector included
Gateway for connecting a PSR-M base module to a higher-level controller, DeviceNet™, TBUS interface, plug-in Push-in terminal block, TBUS connector included
Optional memory block for the PSRmodular system for easy storage and backup of configuration data
Extension module with 16 signal outputs, TBUS interface, plug-in Push-in terminal block, TBUS connector included
Extension module with 16 signal outputs, TBUS interface, plug-in screw terminal block, TBUS connector included
Módulos de expansão seguros para uma solução de segurança personalizada
PSRmodular é um controlador compacto configurável. Com este pode monitorizar várias funções de segurança numa só aplicação. Com o software PSRmodular pode criar facilmente a lógica de segurança através de "arrastar e soltar".
O sistema funciona como solução autónoma e pode assumir o controlo de máquina completo em máquinas mais pequenas. Para este efeito, pode utilizar o módulo básico como componente individual. Com uma largura total de 67,5 mm obtém as seguintes vantagens:
Se o número de I/O não for suficiente, pode expandir o sistema de forma modular com até 14 módulos de expansão direcionados para a segurança. Estes são facilmente ligados ao módulo base através da base de bus para calha metálica. Assim, tem à sua disposição I/O adicionais para ligar outros sensores e atuadores.
Através de um gateway é possível integrar a tecnologia de segurança modular numa rede existente.
PSRmodular reúne funcionalidade e flexibilidade e fecha a lacuna entre os relés de segurança simples e os controladores programáveis seguros.
Software de configuração PSRmodular
Para a configuração do sistema de segurança modular utilize o software de configuração gratuito PSRmodular. Para utilizar o software de configuração não são necessários quaisquer conhecimentos de programação. Você cria graficamente a lógica de segurança através de "arrastar e largar" e pode adaptar as funções de segurança de forma flexível. A simulação integrada permite um teste de funcionamento completo da lógica de segurança estabelecida, sem hardware. Todos os blocos funcionais já possuem certificação TÜV.
Os LED de diagnóstico mostram os estados de todas as entradas e saídas dos módulos de segurança PSRmodular. Além disso, as saídas de sinal indicam os estados de comutação, por ex., nos dispositivos de sinalização. O módulo de segurança comunica com o controlador hierarquicamente superior da sua máquina ou sistema através do acoplador de bus de campo. Assim, pode integrar as funções de segurança confortavelmente nas visualizações ou diagnósticos remotos. É possível encontrar e solucionar falhas mais rapidamente.