Samples - EV-GBG3J-DEMO-0,2M2,5ESBK01
1627026

CHARX connect, Samples, Demo sample, no function, with protective cap, Housing color black-gray, with locking option for padlock, Demonstration sample for trade fairs and customer visits, GB/T, GB/T 20234.2-2015, GB/T 18487.1-2015, length: 0.2 m, C-Line


Detalhes dos produtos


DEMO sample, Infrastructure Plug, without function, demonstration sample for trade fairs and customer visits



Product type Demonstration sample
Application Demonstration sample for trade fairs and customer visits
Type Demo sample
no function
with protective cap
Housing color black-gray
with locking option for padlock
Charging standard GB/T
Charging mode Mode 3

Desenho cotado
Width 58 mm (Infrastructure charging plug)
Height 151.3 mm (Infrastructure charging plug)
Depth 249.2 mm (Infrastructure charging plug)

Cable length 0.2 m

Design
Design C-Line

Ambient conditions
Ambient temperature (operation) -30 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude 5000 m (above sea level)

Standards
Standards/regulations GB/T 20234.2-2015
GB/T 18487.1-2015

N.º de artigo 1627026
Pcs./Emb 1 Unidade
Quantidade mínima de pedido 1 Unidade
Observação Produção ligada a pedido (sem devolução)
Chave comercial XWB
Chave de produto XWBABX
GTIN 4055626282459
Peso por unidade (inclusive embalagem) 2,22 g
Peso por unidade (excluindo embalagem) 2,22 g
Número do imposto alfandegário 85444290
País de origem DE


ECLASS

ECLASS-9.0 27144792
ECLASS-10.0.1 27144792
ECLASS-11.0 27144792

ETIM

ETIM 8.0 EC002884

UNSPSC

UNSPSC 21.0

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”