Crimp contact - RC-12S1N8ARB05
1615890

Crimp contact, RC, straight, shielded: yes, Screw locking, M23, No. of pos.: 12, Direction of rotation: Standard, type of contact: Socket, Crimp connection, cable diameter range: 7.5 mm ... 9.5 mm, coding:N


Detalhes dos produtos




Order information: Order crimp contacts Ø 1 mm separately

Product type Circular connector (cable-side)

Insulating body
Note Order information: Order crimp contacts Ø 1 mm separately
Coding N
Connection method Crimp connection
Contact type Socket
Application Signal
Number of positions 12
Direction of rotation Standard
Connection profile 12
Contact diameter 1 mm
Rated surge voltage 1.5 kV
Overvoltage category III
Degree of pollution 3
Housing
Type of locking Screw locking
Thread type M23
Degree of protection IP67
Housing material Metal
Seal
External cable diameter 7.5 mm ... 9.5 mm

Housing material Metal

N.º de artigo 1615890
Pcs./Emb 20 Unidade
Quantidade mínima de pedido 1 Unidade
Observação Produção ligada a pedido (sem devolução)
Chave de produto ABRAAA
GTIN 4046356488365
Peso por unidade (inclusive embalagem) 104,45 g
Peso por unidade (excluindo embalagem) 104,45 g
Número do imposto alfandegário 85366990
País de origem DE


ECLASS

ECLASS-9.0 27440103

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”